Link, form S link with cotter pin, steel (22201) (22201-51121000)

Link, form S link with cotter pin, steel (22201) 22201-51121000

Product Details:

Manufacturer part number: 22201-51121000

Brand: NORELEM

Price: 22.11

Delivery time: 4 Days


Technical Data:

P: 38.1

ISO No.: 24 B-2

Suitable for chains: 1 1/2 x 1

Weight in kg (ERP): 0.5047 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22201-51121000

Part Number
22201-51121000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

22.11 €

1 4 Days 38.124 B-21 1/2 x 10.5047

Loading...

  1. 1

Basic information

Version 1 2x Main material steel Item Link
DIN ISO DIN ISO 606 Form S Form definition link with cotter pin
RoHS yes PL Edelstahl no

This page is Link, form S link with cotter pin, steel (22201), part number 22201-51121000.
You can find the detail information about specifications and dimensions on part number 22201-51121000.

Variation of this product

Part Number
22201-51140340
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

15.04 €

1 4 Days 31.7520 B-21 1/4 x 3/40.2179

Tech Support