Manufacturer part number: 22201-40380732
Brand: NORELEM
Price: 3.86 €
Delivery time: 4 Days
P: 9.525
ISO No.: 06 B-2
Suitable for chains: 3/8 x 7/32
Weight in kg (ERP): 0.0075 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22201-40380732
Version 1 | 2x | Main material | steel | Item | Link |
---|---|---|---|---|---|
DIN ISO | DIN ISO 606 | Form | L | Form definition | Connecting link with spring clip |
RoHS | yes | PL Edelstahl | no |
This page is Link, form L offset link with split pin, steel (22201), part number 22201-40380732.
You can find the detail information about specifications and dimensions on part number 22201-40380732.
Configure
Basic Attributes
P
ISO No.
Suitable for chains
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22201-40120516 |
22201-40340716 |
22201-40580308 |
22201-40800030 |
22201-41001702 |
22201-41121000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | P | ISO No. | Suitable for chains | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
4.54 € | 1 | 4 Days | 12.7 | 08 B-2 | 1/2 x 5/16 | 0.0180 | ||
5.12 € | 1 | 4 Days | 19.05 | 12 B-2 | 3/4 x 7/16 | 0.0499 | ||
5.71 € | 1 | 4 Days | 15.875 | 10 B-2 | 5/8 x 3/8 | 0.0318 | ||
5.12 € | 1 | 4 Days | 8 | 05 B-2 | 8.0 x 3.0mm | 0.0033 | ||
10.98 € | 1 | 4 Days | 25.4 | 16 B-2 | 1 x 17.02 mm | 0.1538 | ||
44.23 € | 1 | 4 Days | 38.1 | 24 B-2 | 1 1/2 x 1 | 0.5574 |