Link, form L offset link with split pin, stainless steel (22213) (22213-40340716)

Link, form L offset link with split pin, stainless steel (22213) 22213-40340716

Product Details:

Manufacturer part number: 22213-40340716

Brand: NORELEM

Price: 23.68

Delivery time: 4 Days


Technical Data:

P: 19.05

ISO No.: 12 B-2

Suitable for chains: 3/4 x 7/16

Weight in kg (ERP): 0.0486 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22213-40340716

Part Number
22213-40340716
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

23.68 €

1 4 Days 19.0512 B-23/4 x 7/160.0486

Loading...

  1. 1

Basic information

Version 1 2x Main material stainless steel Item Link
DIN ISO DIN ISO 606 Form L Form definition Connecting link with spring clip
RoHS yes PL Edelstahl yes

This page is Link, form L offset link with split pin, stainless steel (22213), part number 22213-40340716.
You can find the detail information about specifications and dimensions on part number 22213-40340716.

Variation of this product

Part Number
22213-40120516
22213-40380732
22213-40580308
22213-41001702
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

11.08 €

1 4 Days 12.708 B-21/2 x 5/160.0184

10.53 €

1 4 Days 9.52506 B-23/8 x 7/320.0086

15.19 €

1 4 Days 15.87510 B-25/8 x 3/80.0319

39.37 €

1 4 Days 25.416 B-21 x 17.02 mm0.1333

Tech Support