Manufacturer part number: 22213-30380732
Brand: NORELEM
Price: 4.32 €
Delivery time: 4 Days
P: 9.525
ISO No.: 06 B-2
Suitable for chains: 3/8 x 7/32
Weight in kg (ERP): 0.0074 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22213-30380732
Version 1 | 2x | Main material | stainless steel | Item | Link |
---|---|---|---|---|---|
DIN ISO | DIN ISO 606 | Form | E | Form definition | link with spring clip connection |
RoHS | yes | PL Edelstahl | yes |
This page is Link, form E link with spring clip connection stainless steel (22213), part number 22213-30380732.
You can find the detail information about specifications and dimensions on part number 22213-30380732.
Part Number |
---|
22213-30120516 |
22213-30340716 |
22213-30580308 |
22213-31001702 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | P | ISO No. | Suitable for chains | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
4.98 € | 1 | 4 Days | 12.7 | 08 B-2 | 1/2 x 5/16 | 0.0156 | ||
10.38 € | 1 | 4 Days | 19.05 | 12 B-2 | 3/4 x 7/16 | 0.0419 | ||
6.64 € | 1 | 4 Days | 15.875 | 10 B-2 | 5/8 x 3/8 | 0.0275 | ||
17.13 € | 1 | 4 Days | 25.4 | 16 B-2 | 1 x 17.02 mm | 0.1253 |