Roller chain 2x, stainless steel (22213) (22213-0340716263)

Roller chain 2x, stainless steel (22213) 22213-0340716263

Product Details:

Manufacturer part number: 22213-0340716263

Brand: NORELEM

Price: 717.99

Delivery time: 4 Days


Technical Data:

G: 16.13

B7: 4.6

B2: 15.62

D2: 5.72

D1: 12.07


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22213-0340716263

Part Number
22213-0340716263
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
G B7 B2 D2 D1 B4 Version 2 ISO No. Pitch
(mm)
G=Number of parts Break force F min.
(kN)
Division (PxB1) Division inches (PxB1) E Weight in kg (ERP)
(kg)

717.99 €

1 4 Days 16.134.615.625.7212.0742.2curved bracket12 B-219.05 x 11.6826333.3-3/4X7/1619.4612.5200

Loading...

  1. 1

Basic information

Version 1 2x Main material stainless steel Item Roller Chain
~L ~5000 RoHS yes PL Edelstahl yes

This page is Roller chain 2x, stainless steel (22213), part number 22213-0340716263.
You can find the detail information about specifications and dimensions on part number 22213-0340716263.

Variation of this product

Part Number
22213-0120516393
22213-0380732525
22213-0580308315
22213-1001702197
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
G B7 B2 D2 D1 B4 Version 2 ISO No. Pitch
(mm)
G=Number of parts Break force F min.
(kN)
Division (PxB1) Division inches (PxB1) E Weight in kg (ERP)
(kg)

414.50 €

1 4 Days 11.813.911.34.458.5131curved bracket08 B-212.7 x 7.7539322-1/2X5/1613.926.5500

346.19 €

1 4 Days 8.263.38.533.286.3523.8straight bracket06 B-29.525 x 5.7252510.5-3/8X7/3210.243.9400

536.17 €

1 4 Days 14.734.113.285.0810.1636.2curved bracket10 B-215.875 x 9.6531528.4-5/8X3/816.598.9500

1,473.99 €

1 4 Days 21.085.425.458.2815.8868curved bracket16 B-225.4 x 17.0219774.41X17.02mm-31.8825.1500

Tech Support