Link, form E link with spring clip connection stainless steel (22212) (22212-30580308)

Link, form E link with spring clip connection stainless steel (22212) 22212-30580308

Product Details:

Manufacturer part number: 22212-30580308

Brand: NORELEM

Price: 3.77

Delivery time: 4 Days


Technical Data:

P: 15.875

ISO No.: 10 B-1

Suitable for chains: 5/8 x 3/8

Weight in kg (ERP): 0.0144 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22212-30580308

Part Number
22212-30580308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

3.77 €

1 4 Days 15.87510 B-15/8 x 3/80.0144

Loading...

  1. 1

Basic information

Version 1 1x Main material stainless steel Item Link
DIN ISO DIN ISO 606 Form E Form definition link with spring clip connection
RoHS yes PL Edelstahl yes

This page is Link, form E link with spring clip connection stainless steel (22212), part number 22212-30580308.
You can find the detail information about specifications and dimensions on part number 22212-30580308.

Variation of this product

Part Number
22212-30120516
22212-30340716
22212-30380732
22212-31001702
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

2.83 €

1 4 Days 12.708 B-11/2 x 5/160.0091

5.95 €

1 4 Days 19.0512 B-13/4 x 7/160.0222

2.48 €

1 4 Days 9.52506 B-13/8 x 7/320.0047

9.98 €

1 4 Days 25.416 B-11 x 17.02 mm0.0656

Tech Support