Link, form E link with spring clip connection steel (22208) (22208-30580308)

Link, form E link with spring clip connection steel (22208) 22208-30580308

Product Details:

Manufacturer part number: 22208-30580308

Brand: NORELEM

Price: 0.98

Delivery time: 4 Days


Technical Data:

P: 15.875

ISO No.: 10 B-1

Suitable for chains: 5/8 x 3/8

Weight in kg (ERP): 0.0167 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22208-30580308

Part Number
22208-30580308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

0.98 €

1 4 Days 15.87510 B-15/8 x 3/80.0167

Loading...

  1. 1

Basic information

Version 1 1x Main material steel Item Link
DIN ISO DIN ISO 606 Form E Form definition link with spring clip connection
RoHS yes PL Edelstahl no

This page is Link, form E link with spring clip connection steel (22208), part number 22208-30580308.
You can find the detail information about specifications and dimensions on part number 22208-30580308.

Variation of this product

Part Number
22208-30120516
22208-30340716
22208-31001702
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

0.75 €

1 4 Days 12.708 B-11/2 x 5/160.0103

1.12 €

1 4 Days 19.0512 B-13/4 x 7/160.0241

3.59 €

1 4 Days 25.416 B-11 x 17.02 mm0.0716

Tech Support