Link, form L offset link with split pin, steel (22202) (22202-40340716)

Link, form L offset link with split pin, steel (22202) 22202-40340716

Product Details:

Manufacturer part number: 22202-40340716

Brand: NORELEM

Price: 7.71

Delivery time: 4 Days


Technical Data:

P: 19.05

ISO No.: 12 B-3

Suitable for chains: 3/4 x 7/16

Weight in kg (ERP): 0.0709 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22202-40340716

Part Number
22202-40340716
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

7.71 €

1 4 Days 19.0512 B-33/4 x 7/160.0709

Loading...

  1. 1

Basic information

Version 1 3x Main material steel Item Link
DIN ISO DIN ISO 606 Form L Form definition offset link with split pin connection
RoHS yes PL Edelstahl no

This page is Link, form L offset link with split pin, steel (22202), part number 22202-40340716.
You can find the detail information about specifications and dimensions on part number 22202-40340716.

Variation of this product

Part Number
22202-40120516
22202-40380732
22202-40580308
22202-41001702
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

7.15 €

1 4 Days 12.708 B-31/2 x 5/160.0276

4.69 €

1 4 Days 9.52506 B-33/8 x 7/320.0104

8.83 €

1 4 Days 15.87510 B-35/8 x 3/80.0474

15.61 €

1 4 Days 25.416 B-31 x 17.02 mm0.2297

Tech Support