Link, form E link with spring clip connection, steel (22202) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22202-30120516
22202-30340716
22202-30380732
22202-30580308
22202-31001702
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

3.86 €

1 4 Days 12.708 B-31/2 x 5/160.0230

4.50 €

1 4 Days 19.0512 B-33/4 x 7/160.0656

3.04 €

1 4 Days 9.52506 B-33/8 x 7/320.0098

4.31 €

1 4 Days 15.87510 B-35/8 x 3/80.0389

7.70 €

1 4 Days 25.416 B-31 x 17.02 mm0.1955

Loading...

  1. 1

Basic information

Version 1 3x Main material steel Item Link
DIN ISO DIN ISO 606 Form E Form definition link with spring clip connection
RoHS yes PL Edelstahl no

Tech Support