Roller chain 3x, steel (22202)

Roller chain 3x, steel (22202)
· Positive and slip-free transmission

· Low bearing loads

· Used as drive, transport, conveyor and hoist chains

· Not sensitive to dirt or temperature influences

· Can be lengthened and shortened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22202-0120516393
22202-0340716263
22202-0380732525
22202-0580308315
22202-1001702197
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
G B7 B2 D2 D1 B4 Version 2 ISO No. Pitch
(mm)
G=Number of parts Break force F min.
(kN)
Division (PxB1) Division inches (PxB1) E Weight in kg (ERP)
(kg)

173.02 €

1 4 Days 11.813.911.34.458.5144.9curved bracket08 B-312.7 x 7.7539344.5-1/2X5/1613.929.7500

241.60 €

1 4 Days 16.134.615.625.7212.0761.7curved bracket12 B-319.05 x 11.6826386.7-3/4X7/1619.4617.6500

182.38 €

1 4 Days 8.263.38.533.286.3534straight bracket06 B-39.525 x 5.7252524.9-3/8X7/3210.245.7800

271.52 €

1 4 Days 14.734.113.285.0810.1652.8curved bracket10 B-315.875 x 9.6531566.7-5/8X3/816.5913.8500

424.46 €

1 4 Days 21.085.425.458.2815.8899.9curved bracket16 B-325.4 x 17.021971601X17.02mm-31.8838.2500

Loading...

  1. 1

Basic information

Version 1 3x Main material steel Item Roller Chain
~L ~5000 RoHS yes

Tech Support