Link, form E link with spring clip connection, steel (22201) (22201-30800030)

Link, form E link with spring clip connection, steel (22201) 22201-30800030

Product Details:

Manufacturer part number: 22201-30800030

Brand: NORELEM

Price: 2.29

Delivery time: 4 Days


Technical Data:

P: 8

ISO No.: 05 B-2

Suitable for chains: 8.0 x 3.0mm

Weight in kg (ERP): 0.0033 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22201-30800030

Part Number
22201-30800030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

2.29 €

1 4 Days 805 B-28.0 x 3.0mm0.0033

Loading...

  1. 1

Basic information

Version 1 2x Main material steel Item Link
DIN ISO DIN ISO 606 Form E Form definition link with spring clip connection
RoHS yes PL Edelstahl no

This page is Link, form E link with spring clip connection, steel (22201), part number 22201-30800030.
You can find the detail information about specifications and dimensions on part number 22201-30800030.

Variation of this product

Part Number
22201-30120516
22201-30340716
22201-30380732
22201-30580308
22201-31001702
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

1.95 €

1 4 Days 12.708 B-21/2 x 5/160.0163

3.20 €

1 4 Days 19.0512 B-23/4 x 7/160.0446

1.93 €

1 4 Days 9.52506 B-23/8 x 7/320.0072

2.87 €

1 4 Days 15.87510 B-25/8 x 3/80.0269

5.27 €

1 4 Days 25.416 B-21 x 17.02 mm0.1324

Tech Support