Link, form E link with spring clip connection steel (22200) (22200-30120516)

Link, form E link with spring clip connection steel (22200) 22200-30120516

Product Details:

Manufacturer part number: 22200-30120516

Brand: NORELEM

Price: 0.98

Delivery time: 4 Days


Technical Data:

P: 12.7

ISO No.: 08 B-1

Suitable for chains: 1/2 x 5/16

Weight in kg (ERP): 0.0092 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22200-30120516

Part Number
22200-30120516
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

0.98 €

1 4 Days 12.708 B-11/2 x 5/160.0092

Loading...

  1. 1

Basic information

Version 1 1x Main material steel Item Link
DIN ISO DIN ISO 606 Form E Form definition link with spring clip connection
RoHS yes PL Edelstahl no

This page is Link, form E link with spring clip connection steel (22200), part number 22200-30120516.
You can find the detail information about specifications and dimensions on part number 22200-30120516.

Variation of this product

Part Number
22200-30340716
22200-30380732
22200-30580308
22200-30800030
22200-31001702
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
P ISO No. Suitable for chains Weight in kg (ERP)
(kg)

1.12 €

1 4 Days 19.0512 B-13/4 x 7/160.0239

0.98 €

1 4 Days 9.52506 B-13/8 x 7/320.0047

0.98 €

1 4 Days 15.87510 B-15/8 x 3/80.0143

1.26 €

1 4 Days 805 B-18.0 x 3.0mm0.0022

3.59 €

1 4 Days 25.416 B-11 x 17.02 mm0.0697

Tech Support