Gas spring, steel (26200)

Gas spring, steel (26200)
· Suitable for controlled lifting and lowering of hatches, caps and hoods

· Individually fillable

· Retroactive reduction of filling force through check valve

· Maintenance-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26200-0412030X20
26200-0412030X40
26200-0412030X70
26200-0412030X100
26200-0412030X130
26200-0412030X150
26200-0412030X180
26200-0412040X20
26200-0412040X40
26200-0412040X70
26200-0412040X100
26200-0412040X130
26200-0412040X150
26200-0412040X180
26200-0412050X20
26200-0412050X40
26200-0412050X70
26200-0412050X100
26200-0412050X130
26200-0412050X150
26200-0412050X180
26200-0412060X20
26200-0412060X40
26200-0412060X70
26200-0412060X100
26200-0412060X130
26200-0412060X150
26200-0412060X180
26200-0412070X20
26200-0412070X40
26200-0412070X70
26200-0412070X100
26200-0412070X130
26200-0412070X150
26200-0412070X180
26200-0412080X20
26200-0412080X40
26200-0412080X70
26200-0412080X100
26200-0412080X130
26200-0412080X150
26200-0412080X180
26200-0412100X20
26200-0412100X40
26200-0412100X70
26200-0412100X100
26200-0412100X130
26200-0412100X150
26200-0412100X180
26200-0615020X100
26200-0615020X150
26200-0615020X200
26200-0615020X250
26200-0615020X300
26200-0615020X350
26200-0615020X400
26200-0615040X100
26200-0615040X150
26200-0615040X200
26200-0615040X250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L D1=Housing diameter D=shaft diameter F1=Push out force
(N)
L1 D2 Progression
(%)
Size Travel S Weight (ERP)
(kg)

34.98 €

1 4 Days 92124205M3.52004/12300.0315

34.98 €

1 4 Days 92124405M3.52004/12300.0311

34.98 €

1 4 Days 92124705M3.52004/12300.0313

34.98 €

1 4 Days 921241005M3.52004/12300.0311

34.98 €

1 4 Days 921241305M3.52004/12300.0400

34.98 €

1 4 Days 921241505M3.52004/12300.0400

34.98 €

1 4 Days 921241805M3.52004/12300.0318

34.98 €

1 4 Days 112124205M3.52004/12400.0348

34.98 €

1 4 Days 112124405M3.52004/12400.0348

34.98 €

1 4 Days 112124705M3.52004/12400.0354

34.98 €

1 4 Days 1121241005M3.52004/12400.0352

34.98 €

1 4 Days 1121241305M3.52004/12400.0356

34.98 €

1 4 Days 1121241505M3.52004/12400.0352

34.98 €

1 4 Days 1121241805M3.52004/12400.0356

34.98 €

1 4 Days 132124205M3.52004/12500.0384

34.98 €

1 4 Days 132124405M3.52004/12500.0388

34.98 €

1 4 Days 132124705M3.52004/12500.0384

34.98 €

1 4 Days 1321241005M3.52004/12500.0390

34.98 €

1 4 Days 1321241305M3.52004/12500.0392

34.98 €

1 4 Days 1321241505M3.52004/12500.0388

34.98 €

1 4 Days 1321241805M3.52004/12500.0396

35.16 €

1 4 Days 152124205M3.52004/12600.0425

35.16 €

1 4 Days 152124405M3.52004/12600.0425

35.16 €

1 4 Days 152124705M3.52004/12600.0427

35.16 €

1 4 Days 1521241005M3.52004/12600.0429

35.16 €

1 4 Days 1521241305M3.52004/12600.0430

35.16 €

1 4 Days 1521241505M3.52004/12600.0430

35.16 €

1 4 Days 1521241805M3.52004/12600.0430

35.80 €

1 4 Days 172124205M3.52004/12700.0458

35.80 €

1 4 Days 172124405M3.52004/12700.0464

35.80 €

1 4 Days 172124705M3.52004/12700.0465

35.80 €

1 4 Days 1721241005M3.52004/12700.0510

35.80 €

1 4 Days 1721241305M3.52004/12700.0510

35.80 €

1 4 Days 1721241505M3.52004/12700.0466

35.80 €

1 4 Days 1721241805M3.52004/12700.0478

36.14 €

1 4 Days 192124205M3.52004/12800.0498

36.14 €

1 4 Days 192124405M3.52004/12800.0495

36.14 €

1 4 Days 192124705M3.52004/12800.0496

36.14 €

1 4 Days 1921241005M3.52004/12800.0503

36.14 €

1 4 Days 1921241305M3.52004/12800.1138

36.14 €

1 4 Days 1921241505M3.52004/12800.0507

36.14 €

1 4 Days 1921241805M3.52004/12800.0510

36.50 €

1 4 Days 232124205M3.52004/121000.0590

36.50 €

1 4 Days 232124405M3.52004/121000.0591

36.50 €

1 4 Days 232124705M3.52004/121000.0576

36.50 €

1 4 Days 2321241005M3.52004/121000.0576

36.50 €

1 4 Days 2321241305M3.52004/121000.0580

36.50 €

1 4 Days 2321241505M3.52004/121000.0584

36.50 €

1 4 Days 2321241805M3.52004/121000.0581

39.43 €

1 4 Days 9515.661005M52206/15200.0549

39.43 €

1 4 Days 9515.661505M52206/15200.0553

39.43 €

1 4 Days 9515.662005M52206/15200.0549

39.43 €

1 4 Days 9515.662505M52206/15200.0553

39.43 €

1 4 Days 9515.663005M52206/15200.0557

39.43 €

1 4 Days 9515.663505M52206/15200.0630

39.43 €

1 4 Days 9515.664005M52206/15200.0556

39.43 €

1 4 Days 13515.661005M52206/15400.0701

39.43 €

1 4 Days 13515.661505M52206/15400.0703

39.43 €

1 4 Days 13515.662005M52206/15400.0703

39.43 €

1 4 Days 13515.662505M52206/15400.0712

Loading...

Basic information

Main material steel Item Gas Spring RoHS yes

Tech Support