Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26201-1428350X700 |
26201-1428350X800 |
26201-1428400X200 |
26201-1428400X250 |
26201-1428400X300 |
26201-1428400X350 |
26201-1428400X400 |
26201-1428400X500 |
26201-1428400X600 |
26201-1428400X700 |
26201-1428400X800 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L | D1=Housing diameter | D=shaft diameter | F1=Push out force (N) | L1 | D2 | Progression (%) | Size | Travel S | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
210.59 € | 1 | 4 Days | 807 | 28 | 14 | 700 | 12 | M10 | 40 | 14/28 | 350 | 0.1000 | ||
210.59 € | 1 | 4 Days | 807 | 28 | 14 | 800 | 12 | M10 | 40 | 14/28 | 350 | 0.1000 | ||
222.18 € | 1 | 4 Days | 907 | 28 | 14 | 200 | 12 | M10 | 40 | 14/28 | 400 | 0.1000 | ||
222.18 € | 1 | 4 Days | 907 | 28 | 14 | 250 | 12 | M10 | 40 | 14/28 | 400 | 0.1000 | ||
222.18 € | 1 | 4 Days | 907 | 28 | 14 | 300 | 12 | M10 | 40 | 14/28 | 400 | 0.1000 | ||
222.18 € | 1 | 4 Days | 907 | 28 | 14 | 350 | 12 | M10 | 40 | 14/28 | 400 | 0.1000 | ||
222.18 € | 1 | 4 Days | 907 | 28 | 14 | 400 | 12 | M10 | 40 | 14/28 | 400 | 0.1000 | ||
222.18 € | 1 | 4 Days | 907 | 28 | 14 | 500 | 12 | M10 | 40 | 14/28 | 400 | 0.1000 | ||
222.18 € | 1 | 4 Days | 907 | 28 | 14 | 600 | 12 | M10 | 40 | 14/28 | 400 | 1.3210 | ||
222.18 € | 1 | 4 Days | 907 | 28 | 14 | 700 | 12 | M10 | 40 | 14/28 | 400 | 0.1000 | ||
222.18 € | 1 | 4 Days | 907 | 28 | 14 | 800 | 12 | M10 | 40 | 14/28 | 400 | 0.1000 |
Loading...
Main material | stainless steel | Item | Gas Spring | RoHS | yes |
---|
Configure
Basic Attributes
L
D1=Housing diameter
D=shaft diameter
F1=Push out force(N)
L1
D2
Progression(%)
Size
Travel S
Filter by standard shipping days
Optional Attributes