Manufacturer part number: 22250-1058030801024
Brand: NORELEM
Price: 14.41 €
Delivery time: 4 Days
D: 58.3
D2: 42
L: 25
B3: 8
N=No. of teeth: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22250-1058030801024
T2 | 3.3 | B1 | 9.1 | R | 16 |
---|---|---|---|---|---|
Form | B | C | 1.6 | ISO No. | 10 B-1 |
Version 2 | ready to install | Version 1 | single | Main material | steel |
Item | Sprocket | Division inches (PxB1) | 5/8 x 3/8 | Pitch(mm) | 15.875 x 9.65 |
Surface finish body | bright | DIN ISO | DIN ISO 606 | RoHS | yes |
This page is Sprocket single, form B steel, ready to install, ISO=10B-1 (22250), part number 22250-1058030801024.
You can find the detail information about specifications and dimensions on part number 22250-1058030801024.
Configure
Basic Attributes
D
D2
L
B3
N=No. of teeth
D3
D4
D1=Pitch circle diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22250-1058030801124 |
22250-1058030801125 |
22250-1058030801128 |
22250-1058030801228 |
22250-1058030801230 |
22250-1058030801232 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | D2 | L | B3 | N=No. of teeth | D3 | D4 | D1=Pitch circle diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
17.75 € | 1 | 4 Days | 63.2 | 47 | 30 | 8 | 11 | 24 | M6 | 56.34 | ||
17.75 € | 1 | 4 Days | 63.2 | 47 | 30 | 8 | 11 | 25 | M6 | 56.34 | ||
17.75 € | 1 | 4 Days | 63.2 | 47 | 30 | 8 | 11 | 28 | M6 | 56.34 | ||
19.79 € | 1 | 4 Days | 68.2 | 51 | 30 | 8 | 12 | 28 | M6 | 61.34 | ||
19.79 € | 1 | 4 Days | 68.2 | 51 | 30 | 8 | 12 | 30 | M6 | 61.34 | ||
19.79 € | 1 | 4 Days | 68.2 | 55 | 30 | 10 | 12 | 32 | M8 | 61.34 |