Sprocket single, form A steel, ready to install, ISO=08B-1 (22250) (22250-1012051601219)

Sprocket single, form A steel, ready to install, ISO=08B-1 (22250) 22250-1012051601219

Product Details:

Manufacturer part number: 22250-1012051601219

Brand: NORELEM

Price: 19.95

Delivery time: 4 Days


Technical Data:

T2: 2.8

D: 53.9

D2: 33

L: 28

B3: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22250-1012051601219

Part Number
22250-1012051601219
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
T2 D D2 L B3 N=No. of teeth D3 D4 D1=Pitch circle diameter

19.95 €

1 4 Days 2.853.9332861219M549.07

Loading...

  1. 1

Basic information

B1 7.2 R 13 Form A
C 1.3 ISO No. 08 B-1 Version 2 ready to install
Version 1 single Main material steel Item Sprocket
Division inches (PxB1) 1/2 x 5/16 Pitch(mm) 12.7 x 7.75 Surface finish body bright
DIN ISO DIN ISO 606 RoHS yes

This page is Sprocket single, form A steel, ready to install, ISO=08B-1 (22250), part number 22250-1012051601219.
You can find the detail information about specifications and dimensions on part number 22250-1012051601219.

Variation of this product

Part Number
22250-1012051601114
22250-1012051601212
22250-1012051601214
22250-1012051601220
22250-1012051601312
22250-1012051601314
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
T2 D D2 L B3 N=No. of teeth D3 D4 D1=Pitch circle diameter

17.03 €

1 4 Days 2.349.9292551114M445.07

19.95 €

1 4 Days 1.853.9332841212M449.07

19.95 €

1 4 Days 2.353.9332851214M449.07

19.95 €

1 4 Days 2.853.9332861220M549.07

22.11 €

1 4 Days 1.857.9332841312M456.06

22.11 €

1 4 Days 2.357.9332851314M456.06

Tech Support