Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | T2 | D | D2 | L | B3 | N=No. of teeth | D3 | D4 | D1=Pitch circle diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.36 € | 1 | 4 Days | 1.4 | 34.5 | 24 | 20 | 3 | 10 | 10 | M4 | 30.82 | ||
8.36 € | 1 | 4 Days | 1.8 | 34.5 | 26 | 20 | 4 | 10 | 12 | M4 | 30.82 | ||
8.36 € | 1 | 4 Days | 2.3 | 34.5 | 29 | 20 | 5 | 10 | 14 | M4 | 30.82 | ||
9.27 € | 1 | 4 Days | 1.4 | 37.5 | 24 | 25 | 3 | 11 | 10 | M4 | 33.8 | ||
9.27 € | 1 | 4 Days | 1.8 | 37.5 | 26 | 25 | 4 | 11 | 12 | M4 | 33.8 | ||
9.27 € | 1 | 4 Days | 2.3 | 37.5 | 29 | 25 | 5 | 11 | 14 | M4 | 33.8 | ||
9.27 € | 1 | 4 Days | 2.3 | 37.5 | 30 | 25 | 5 | 11 | 15 | M4 | 33.8 | ||
9.27 € | 1 | 4 Days | 2.3 | 37.5 | 31 | 25 | 5 | 11 | 16 | M4 | 33.8 | ||
10.68 € | 1 | 4 Days | 1.8 | 40.5 | 26 | 25 | 4 | 12 | 12 | M4 | 36.8 | ||
10.68 € | 1 | 4 Days | 2.3 | 40.5 | 29 | 25 | 5 | 12 | 14 | M4 | 36.8 | ||
10.68 € | 1 | 4 Days | 2.3 | 40.5 | 30 | 25 | 5 | 12 | 15 | M4 | 36.8 | ||
10.68 € | 1 | 4 Days | 2.3 | 40.5 | 31 | 25 | 5 | 12 | 16 | M4 | 36.8 | ||
11.91 € | 1 | 4 Days | 2.3 | 43.5 | 31 | 25 | 5 | 13 | 16 | M4 | 39.8 | ||
11.91 € | 1 | 4 Days | 2.8 | 43.5 | 34 | 25 | 6 | 13 | 18 | M5 | 39.8 | ||
13.77 € | 1 | 4 Days | 2.8 | 46.5 | 35 | 25 | 6 | 14 | 19 | M5 | 42.8 | ||
14.39 € | 1 | 4 Days | 2.8 | 49.5 | 42 | 25 | 6 | 15 | 22 | M5 | 45.81 | ||
14.39 € | 1 | 4 Days | 3.3 | 49.5 | 42 | 25 | 8 | 15 | 24 | M6 | 45.81 | ||
14.39 € | 1 | 4 Days | 3.3 | 49.5 | 42 | 25 | 8 | 15 | 25 | M6 | 45.81 | ||
16.53 € | 1 | 4 Days | 3.3 | 52.5 | 42 | 28 | 8 | 16 | 24 | M6 | 48.82 | ||
16.53 € | 1 | 4 Days | 3.3 | 52.5 | 42 | 28 | 8 | 16 | 25 | M6 | 48.82 | ||
19.95 € | 1 | 4 Days | 3.3 | 55.5 | 46 | 28 | 8 | 17 | 24 | M6 | 51.83 | ||
19.95 € | 1 | 4 Days | 3.3 | 55.5 | 46 | 28 | 8 | 17 | 25 | M6 | 51.83 |
Loading...
B1 | 5.3 | R | 10 | Form | B |
---|---|---|---|---|---|
C | 1 | ISO No. | 06 B-1 | Version 2 | ready to install |
Version 1 | single | Main material | steel | Item | Sprocket |
Division inches (PxB1) | 3/8 x 7/32 | Pitch(mm) | 9.525 x 5.72 | Surface finish body | bright |
DIN ISO | DIN ISO 606 | RoHS | yes |
Configure
Basic Attributes
T2
D
D2
L
B3
N=No. of teeth
D3
D4
D1=Pitch circle diameter
Filter by standard shipping days
Optional Attributes