Manufacturer part number: 22250-1038073201315
Brand: NORELEM
Price: 11.91 €
Delivery time: 4 Days
T2: 2.3
D: 43.5
D2: 28
L: 25
B3: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22250-1038073201315
Part Number
|
---|
22250-1038073201315 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | T2 | D | D2 | L | B3 | N=No. of teeth | D3 | D4 | D1=Pitch circle diameter | Division inches (PxB1) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.91 € | 1 | 4 Days | 2.3 | 43.5 | 28 | 25 | 5 | 13 | 15 | M4 | 39.8 | 3/8 x 7/32 |
Loading...
B1 | 5.3 | R | 10 | Form | A |
---|---|---|---|---|---|
C | 1 | ISO No. | 06 B-1 | Version 2 | ready to install |
Version 1 | single | Main material | steel | Item | Sprocket |
Pitch(mm) | 9.525 x 5.72 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
RoHS | yes |
This page is Sprocket single, form A steel, ready to install, ISO=06B-1 (22250), part number 22250-1038073201315.
You can find the detail information about specifications and dimensions on part number 22250-1038073201315.
Configure
Basic Attributes
T2
D
D2
L
B3
N=No. of teeth
D3
D4
D1=Pitch circle diameter
Division inches (PxB1)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22250-1038073201310 |
22250-1038073201312 |
22250-1038073201314 |
22250-1038073201410 |
22250-1038073201412 |
22250-1038073201414 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | T2 | D | D2 | L | B3 | N=No. of teeth | D3 | D4 | D1=Pitch circle diameter | Division inches (PxB1) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.91 € | 1 | 4 Days | 1.4 | 43.5 | 28 | 25 | 3 | 13 | 10 | M4 | 39.8 | 3/8 x 7/32 | ||
11.91 € | 1 | 4 Days | 1.8 | 43.5 | 28 | 25 | 4 | 13 | 12 | M4 | 39.8 | 3/8 x 7/32 | ||
11.91 € | 1 | 4 Days | 2.3 | 43.5 | 28 | 25 | 5 | 13 | 14 | M4 | 39.8 | 3/8 x 7/32 | ||
13.77 € | 1 | 4 Days | 1.4 | 46.5 | 31 | 25 | 3 | 14 | 10 | M4 | 42.8 | 3/8 x 7/32 | ||
13.77 € | 1 | 4 Days | 1.8 | 46.5 | 31 | 25 | 4 | 14 | 12 | M4 | 42.8 | 3/8 x 7/32 | ||
13.77 € | 1 | 4 Days | 2.3 | 46.5 | 31 | 25 | 5 | 14 | 14 | M4 | 42.8 | 3/8 x 7/32 |