Sprocket wheel set, steel, with ball bearing ready-to- install (22281) (22281-06110)

Sprocket wheel set, steel, with ball bearing ready-to- install (22281) 22281-06110

Product Details:

Manufacturer part number: 22281-06110

Brand: NORELEM

Price: 24.78

Delivery time: 4 Days


Technical Data:

B1: 5.7

L: 60

N=No. of teeth: 15

ISO No.: 06 B-1

D1=Pitch circle diameter: 45.81


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22281-06110

Part Number
22281-06110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1 L N=No. of teeth ISO No. D1=Pitch circle diameter Version 1 Division (PxB1) Division inches (PxB1) Pitch
(mm)
Tightening torque of screw C1
(Nm)
A Suitable for clamping element size D=Thread Ball bearing B PL Edelstahl

24.78 €

1 4 Days 5.7601506 B-145.81single-3/8X7/329.525 x 5.722021-502+3M106200-2Z9-

Loading...

  1. 1

Basic information

Version 2 with ball bearing, ready-to- install Main material steel Item Sprocket Wheel Set
Surface finish body galvanised RoHS yes

This page is Sprocket wheel set, steel, with ball bearing ready-to- install (22281), part number 22281-06110.
You can find the detail information about specifications and dimensions on part number 22281-06110.

Variation of this product

Part Number
22281-06210
22281-06310
22281-08110
22281-08112
22281-08210
22281-08212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1 L N=No. of teeth ISO No. D1=Pitch circle diameter Version 1 Division (PxB1) Division inches (PxB1) Pitch
(mm)
Tightening torque of screw C1
(Nm)
A Suitable for clamping element size D=Thread Ball bearing B PL Edelstahl

46.62 €

1 4 Days 5.7601506 B-245.81duplex-3/8X7/329.525 x 5.722026-442+3M106200-2Z19.2-

73.04 €

1 4 Days 5.7601506 B-345.81triplex-3/8X7/329.525 x 5.722032-393M106200-2Z29.4-

27.45 €

1 4 Days 7.2601508 B-161.09single-1/2X5/1612.7 x 7.752021-503M106200-2Z9-

36.86 €

1 4 Days 7.2801508 B-161.09single-1/2X5/1612.7 x 7.753527-674M126301-2Z12no

53.67 €

1 4 Days 7.2601508 B-261.09duplex-1/2X5/1612.7 x 7.752028-423M106200-2Z22.9-

67.43 €

1 4 Days 7.2801508 B-261.09duplex-1/2X5/1612.7 x 7.753534-604M126301-2Z26no

Tech Support