Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | N=No. of teeth | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|
31.30 € | 1 | 4 Days | 77.9 | 8 | 66.37 | 16 | ||
37.73 € | 1 | 4 Days | 85.8 | 9 | 74.27 | 16 | ||
45.08 € | 1 | 4 Days | 93.8 | 10 | 82.19 | 16 | ||
51.50 € | 1 | 4 Days | 101.7 | 11 | 90.14 | 20 | ||
60.32 € | 1 | 4 Days | 109.7 | 12 | 98.14 | 20 | ||
70.84 € | 1 | 4 Days | 117.7 | 13 | 106.12 | 20 | ||
80.92 € | 1 | 4 Days | 125.7 | 14 | 114.15 | 20 | ||
92.18 € | 1 | 4 Days | 133.7 | 15 | 122.17 | 20 | ||
103.29 € | 1 | 4 Days | 141.8 | 16 | 130.2 | 25 | ||
112.19 € | 1 | 4 Days | 149.8 | 17 | 138.22 | 25 | ||
126.99 € | 1 | 4 Days | 157.8 | 18 | 146.28 | 25 | ||
139.93 € | 1 | 4 Days | 165.9 | 19 | 154.33 | 25 | ||
153.43 € | 1 | 4 Days | 173.9 | 20 | 162.38 | 25 | ||
167.57 € | 1 | 4 Days | 182 | 21 | 170.43 | 25 | ||
182.46 € | 1 | 4 Days | 190.1 | 22 | 178.48 | 25 | ||
198.14 € | 1 | 4 Days | 198.1 | 23 | 186.53 | 25 | ||
215.21 € | 1 | 4 Days | 206.2 | 24 | 194.59 | 25 | ||
231.84 € | 1 | 4 Days | 214.2 | 25 | 202.66 | 25 | ||
249.03 € | 1 | 4 Days | 222.3 | 26 | 210.72 | 30 | ||
267.04 € | 1 | 4 Days | 230.4 | 27 | 218.79 | 30 | ||
285.63 € | 1 | 4 Days | 238.4 | 28 | 226.85 | 30 | ||
306.37 € | 1 | 4 Days | 246.5 | 29 | 234.92 | 30 | ||
326.66 € | 1 | 4 Days | 254.6 | 30 | 243 | 30 | ||
346.82 € | 1 | 4 Days | 262.6 | 31 | 251.08 | 30 | ||
367.87 € | 1 | 4 Days | 270.7 | 32 | 259.13 | 30 | ||
390.87 € | 1 | 4 Days | 278.8 | 33 | 267.21 | 30 | ||
416.18 € | 1 | 4 Days | 286.9 | 34 | 275.28 | 30 | ||
442.48 € | 1 | 4 Days | 294.9 | 35 | 283.36 | 30 | ||
469.08 € | 1 | 4 Days | 303 | 36 | 291.44 | 30 | ||
518.77 € | 1 | 4 Days | 319.2 | 38 | 307.59 | 30 | ||
598.77 € | 1 | 4 Days | 335.3 | 40 | 323.73 | 30 | ||
656.27 € | 1 | 4 Days | 353.7 | 42 | 339.9 | 30 | ||
716.51 € | 1 | 4 Days | 369.8 | 44 | 356.06 | 30 | ||
747.44 € | 1 | 4 Days | 377.9 | 45 | 364.12 | 30 | ||
779.41 € | 1 | 4 Days | 386 | 46 | 372.21 | 30 | ||
848.91 € | 1 | 4 Days | 402.1 | 48 | 388.36 | 30 | ||
917.18 € | 1 | 4 Days | 418.3 | 50 | 404.52 | 30 | ||
988.69 € | 1 | 4 Days | 434.5 | 52 | 420.67 | 40 | ||
1,100.76 € | 1 | 4 Days | 458.7 | 55 | 444.93 | 40 | ||
1,178.06 € | 1 | 4 Days | 474.9 | 57 | 461.07 | 40 | ||
1,299.92 € | 1 | 4 Days | 499.1 | 60 | 485.32 | 40 | ||
1,516.95 € | 1 | 4 Days | 539.5 | 65 | 525.73 | 40 | ||
1,749.59 € | 1 | 4 Days | 579.9 | 70 | 566.14 | 40 | ||
1,847.68 € | 1 | 4 Days | 596.1 | 72 | 582.32 | 40 | ||
2,053.10 € | 1 | 4 Days | 628.4 | 76 | 614.65 | 40 | ||
2,271.99 € | 1 | 4 Days | 660.7 | 80 | 646.96 | 40 | ||
2,551.34 € | 1 | 4 Days | 701.2 | 85 | 687.4 | 40 | ||
2,850.82 € | 1 | 4 Days | 741.6 | 90 | 727.81 | 40 | ||
3,170.18 € | 1 | 4 Days | 782 | 95 | 768.22 | 40 | ||
4,530.46 € | 1 | 4 Days | 935.6 | 114 | 921.82 | 40 | ||
5,427.89 € | 1 | 4 Days | 1024.5 | 125 | 1010.73 | 40 |
Loading...
B1 | 15.8 | R | 26 | B3 | 79.6 |
---|---|---|---|---|---|
C | 2.5 | ISO No. | 16 B-3 | Version 2 | pre-drilled |
Version 1 | 3x | Main material | steel | Item | sprocket |
Division (PxB1) | 1 x 17.02mm | Pitch(mm) | 25.4 x 17.02 | Surface finish body | bright |
DIN ISO | DIN ISO 606 | RoHS | yes |
Configure
Basic Attributes
D
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes