Manufacturer part number: 22266-30120516013
Brand: NORELEM
Price: 8.11 €
Delivery time: 4 Days
Number of Teeth: 13 T
D3 max.: 12 mm
D: 57.9 mm
D1=Pitch circle diameter: 53.06 mm
Weight (ERP): 0.4009 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22266-30120516013
Sprocket Shape | Type SD | Material | Steel | Item | Sprocket |
---|---|---|---|---|---|
Version 1 | 3x | Version 2 | Pre-drilled | Surface finish body | Bright |
C(mm) | 1.3 | ISO No. | 08 B-3 | Division inches (PxB1) | 1/2 X 5/16 |
B1(mm) | 7 | B3(mm) | 34.9 | Pitch(mm) | 12.7 X 7.75 |
DIN ISO | DIN ISO 606 | R(mm) | 13 | RoHS | Yes |
This page is Sprockets triplex 1/2" x 5/16" DIN ISO 606 (22266), part number 22266-30120516013.
You can find the detail information about specifications and dimensions on part number 22266-30120516013.
Configure
Basic Attributes
Number of Teeth(T)
D3 max.(mm)
D(mm)
D1=Pitch circle diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22266-30120516010 |
22266-30120516011 |
22266-30120516012 |
22266-30120516014 |
22266-30120516015 |
22266-30120516016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Teeth (T) | D3 max. (mm) | D (mm) | D1=Pitch circle diameter (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
5.75 € | 1 | 4 Days | 10 | 10 | 45.9 | 41.1 | 0.2137 | ||
5.77 € | 1 | 4 Days | 11 | 12 | 49.9 | 45.07 | 0.2701 | ||
7.13 € | 1 | 4 Days | 12 | 12 | 53.9 | 49.07 | 0.3334 | ||
9.14 € | 1 | 4 Days | 14 | 12 | 61.9 | 57.07 | 0.4659 | ||
10.29 € | 1 | 4 Days | 15 | 12 | 65.9 | 61.09 | 0.5682 | ||
11.76 € | 1 | 4 Days | 16 | 16 | 69.9 | 65.1 | 0.6292 |