Manufacturer part number: 22266-30380732035
Brand: NORELEM
Price: 22.99 €
Delivery time: 4 Days
D: 110
N=No. of teeth: 35
D1=Pitch circle diameter: 106.26
D3 max.: 16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22266-30380732035
B1 | 5.2 | R | 10 | B3 | 25.6 |
---|---|---|---|---|---|
C | 1 | ISO No. | 06 B-3 | Version 2 | pre-drilled |
Version 1 | 3x | Main material | steel | Item | sprocket |
Division inches (PxB1) | 3/8 x 7/32 | Pitch(mm) | 9.525 x 5.72 | Surface finish body | bright |
DIN ISO | DIN ISO 606 | RoHS | yes |
This page is Sprocket, steel, pre-drilled, ISO=06B-3 (22266), part number 22266-30380732035.
You can find the detail information about specifications and dimensions on part number 22266-30380732035.
Configure
Basic Attributes
D
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22266-30380732011 |
22266-30380732012 |
22266-30380732013 |
22266-30380732036 |
22266-30380732038 |
22266-30380732040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | N=No. of teeth | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|
5.70 € | 1 | 4 Days | 37.5 | 11 | 33.8 | 12 | ||
5.81 € | 1 | 4 Days | 40.5 | 12 | 36.8 | 12 | ||
6.22 € | 1 | 4 Days | 43.5 | 13 | 39.8 | 12 | ||
23.45 € | 1 | 4 Days | 113 | 36 | 109.29 | 20 | ||
26.92 € | 1 | 4 Days | 119 | 38 | 115.34 | 20 | ||
29.06 € | 1 | 4 Days | 125.1 | 40 | 121.4 | 20 |