Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | N=No. of teeth | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|
59.09 € | 1 | 4 Days | 113 | 8 | 99.55 | 25 | ||
71.18 € | 1 | 4 Days | 125 | 9 | 111.4 | 25 | ||
84.62 € | 1 | 4 Days | 137 | 10 | 123.29 | 25 | ||
100.66 € | 1 | 4 Days | 149 | 11 | 135.21 | 25 | ||
116.86 € | 1 | 4 Days | 161 | 12 | 147.22 | 25 | ||
134.43 € | 1 | 4 Days | 173 | 13 | 159.18 | 25 | ||
153.21 € | 1 | 4 Days | 185 | 14 | 171.22 | 25 | ||
172.57 € | 1 | 4 Days | 197 | 15 | 183.26 | 25 | ||
195.16 € | 1 | 4 Days | 209 | 16 | 195.3 | 30 | ||
217.27 € | 1 | 4 Days | 221 | 17 | 207.34 | 30 | ||
241.06 € | 1 | 4 Days | 233 | 18 | 219.42 | 30 | ||
266.82 € | 1 | 4 Days | 245.5 | 19 | 231.49 | 30 | ||
293.17 € | 1 | 4 Days | 257.5 | 20 | 243.57 | 30 | ||
320.31 € | 1 | 4 Days | 270.5 | 21 | 255.65 | 30 | ||
349.91 € | 1 | 4 Days | 282.5 | 22 | 267.73 | 30 | ||
380.16 € | 1 | 4 Days | 294.5 | 23 | 279.8 | 30 | ||
412.39 € | 1 | 4 Days | 307 | 24 | 291.88 | 30 | ||
444.87 € | 1 | 4 Days | 319 | 25 | 304 | 30 | ||
492.59 € | 1 | 4 Days | 331 | 26 | 316.08 | 30 | ||
528.73 € | 1 | 4 Days | 343 | 27 | 328.19 | 30 | ||
592.13 € | 1 | 4 Days | 355 | 28 | 340.27 | 30 | ||
632.76 € | 1 | 4 Days | 367.5 | 29 | 352.38 | 30 | ||
674.59 € | 1 | 4 Days | 379.5 | 30 | 364.5 | 30 | ||
717.75 € | 1 | 4 Days | 391.5 | 31 | 376.62 | 40 | ||
743.32 € | 1 | 4 Days | 403.5 | 32 | 388.69 | 40 | ||
787.80 € | 1 | 4 Days | 415.5 | 33 | 400.81 | 40 | ||
833.16 € | 1 | 4 Days | 428 | 34 | 412.93 | 40 | ||
880.66 € | 1 | 4 Days | 440 | 35 | 425.04 | 40 | ||
928.57 € | 1 | 4 Days | 452 | 36 | 437.16 | 40 | ||
978.48 € | 1 | 4 Days | 464 | 37 | 449.27 | 40 | ||
1,029.07 € | 1 | 4 Days | 476.5 | 38 | 461.39 | 40 | ||
1,135.38 € | 1 | 4 Days | 501.5 | 40 | 485.62 | 40 | ||
1,245.77 € | 1 | 4 Days | 525.5 | 42 | 509.85 | 40 | ||
1,422.82 € | 1 | 4 Days | 562 | 45 | 546.2 | 40 | ||
1,609.92 € | 1 | 4 Days | 598.5 | 48 | 582.55 | 40 | ||
1,747.47 € | 1 | 4 Days | 622.5 | 50 | 606.78 | 40 | ||
2,249.69 € | 1 | 4 Days | 707.5 | 57 | 691.63 | 40 | ||
2,484.00 € | 1 | 4 Days | 745 | 60 | 727.97 | 40 | ||
2,901.24 € | 1 | 4 Days | 805.5 | 65 | 788.59 | 40 | ||
3,942.85 € | 1 | 4 Days | 939 | 76 | 921.98 | 40 | ||
6,107.84 € | 1 | 4 Days | 1169 | 95 | 1152.33 | 40 |
Loading...
B1 | 23.6 | R | 38 | C | 4 |
---|---|---|---|---|---|
ISO No. | 24 B-2 | Version 2 | pre-drilled | Version 1 | 2x |
Main material | steel | Item | sprocket | Division inches (PxB1) | 1 1/2X1 |
Pitch(mm) | 38.1 x 25.4 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
B2 | 72 | RoHS | yes |
Configure
Basic Attributes
D
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes