Sprocket, steel, pre-drilled, ISO=20B-2 (22265)

Sprocket, steel, pre-drilled, ISO=20B-2 (22265)
· Suitable for roller chains acc. to DIN ISO 606

· Pre-drilled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22265-21140340008
22265-21140340009
22265-21140340010
22265-21140340011
22265-21140340012
22265-21140340013
22265-21140340014
22265-21140340015
22265-21140340016
22265-21140340017
22265-21140340018
22265-21140340019
22265-21140340020
22265-21140340021
22265-21140340022
22265-21140340023
22265-21140340024
22265-21140340025
22265-21140340026
22265-21140340027
22265-21140340028
22265-21140340029
22265-21140340030
22265-21140340031
22265-21140340032
22265-21140340034
22265-21140340035
22265-21140340036
22265-21140340038
22265-21140340040
22265-21140340042
22265-21140340045
22265-21140340046
22265-21140340048
22265-21140340050
22265-21140340052
22265-21140340057
22265-21140340060
22265-21140340065
22265-21140340070
22265-21140340076
22265-21140340080
22265-21140340095
22265-21140340114
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D N=No. of teeth D1=Pitch circle diameter D3 max.

33.16 €

1 4 Days 96882.9620

40.31 €

1 4 Days 106.5992.8420

47.58 €

1 4 Days 11710102.7420

55.52 €

1 4 Days 12711112.6820

64.57 €

1 4 Days 13712122.6820

73.82 €

1 4 Days 147.513132.6520

84.32 €

1 4 Days 157.614142.6820

96.12 €

1 4 Days 167.715152.7220

107.42 €

1 4 Days 177.716162.7530

119.74 €

1 4 Days 187.717172.7830

132.60 €

1 4 Days 197.818182.8530

146.79 €

1 4 Days 207.919192.9130

160.67 €

1 4 Days 217.920202.9830

175.48 €

1 4 Days 22821213.0430

191.03 €

1 4 Days 238.122223.1130

207.81 €

1 4 Days 248.223233.1730

224.75 €

1 4 Days 258.324243.2330

242.05 €

1 4 Days 268.425253.3330

260.31 €

1 4 Days 278.426263.430

279.66 €

1 4 Days 288.527273.4830

299.25 €

1 4 Days 298.528283.5630

320.48 €

1 4 Days 308.629293.6530

341.33 €

1 4 Days 318.730303.7530

362.72 €

1 4 Days 328.831313.8530

390.50 €

1 4 Days 338.932323.9130

437.06 €

1 4 Days 359.134344.130

482.57 €

1 4 Days 369.235354.230

508.97 €

1 4 Days 379.236364.330

563.10 €

1 4 Days 399.438384.4930

623.53 €

1 4 Days 419.640404.6630

683.97 €

1 4 Days 440.842424.8830

779.92 €

1 4 Days 471.145455.1730

813.30 €

1 4 Days 481.246465.2630

881.89 €

1 4 Days 501.448485.4630

953.54 €

1 4 Days 521.650505.6530

1,027.73 €

1 4 Days 541.852525.8440

1,226.23 €

1 4 Days 592.357576.3640

1,357.59 €

1 4 Days 622.660606.6540

1,584.23 €

1 4 Days 673.165657.1640

1,827.96 €

1 4 Days 723.670707.6740

2,144.18 €

1 4 Days 784.376768.3240

2,368.84 €

1 4 Days 824.780808.7240

3,315.31 €

1 4 Days 976.295960.2840

4,744.81 €

1 4 Days 1168.21141152.2640

Loading...

  1. 1

Basic information

B1 18.2 R 32 C 3.5
ISO No. 20 B-2 Version 2 pre-drilled Version 1 2x
Main material steel Item sprocket Division inches (PxB1) 1 1/4X3/4
Pitch(mm) 31.75 x 19.56 Surface finish body bright DIN ISO DIN ISO 606
B2 54.6 RoHS yes

Tech Support