Manufacturer part number: 22265-31001702016
Brand: NORELEM
Price: 58.88 €
Delivery time: 4 Days
Number of Teeth: 16 T
D3 max.: 20 mm
D: 141.8 mm
D1=Pitch circle diameter: 130.2 mm
Weight (ERP): 3.9100 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22265-31001702016
Sprocket Shape | Type SD | Material | Steel | Item | Sprocket |
---|---|---|---|---|---|
Version 1 | 2x | Version 2 | Pre-drilled | Surface finish body | Bright |
C(mm) | 2.5 | ISO No. | 16 B-2 | Division (PxB1) | 1 x 17.02mm |
B1(mm) | 15.8 | B2(mm) | 47.7 | Pitch(mm) | 25.4 X 17.02 |
DIN ISO | DIN ISO 606 | R(mm) | 26 | RoHS | Yes |
This page is Sprockets duplex 1" x 17,02 mm DIN ISO 606 (22265), part number 22265-31001702016.
You can find the detail information about specifications and dimensions on part number 22265-31001702016.
Configure
Basic Attributes
Number of Teeth(T)
D3 max.(mm)
D(mm)
D1=Pitch circle diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22265-31001702011 |
22265-31001702012 |
22265-31001702013 |
22265-31001702017 |
22265-31001702018 |
22265-31001702019 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Teeth (T) | D3 max. (mm) | D (mm) | D1=Pitch circle diameter (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
29.57 € | 1 | 4 Days | 11 | 20 | 101.7 | 90.14 | 1.6310 | ||
33.27 € | 1 | 4 Days | 12 | 20 | 109.7 | 98.14 | 2.0180 | ||
39.40 € | 1 | 4 Days | 13 | 20 | 117.7 | 106.12 | 2.4380 | ||
65.43 € | 1 | 4 Days | 17 | 20 | 149.8 | 138.22 | 4.5000 | ||
72.38 € | 1 | 4 Days | 18 | 20 | 157.8 | 146.28 | 5.0750 | ||
80.73 € | 1 | 4 Days | 19 | 20 | 165.9 | 154.33 | 5.7200 |