Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22265-30340716100 |
22265-30340716114 |
22265-30340716125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | N=No. of teeth | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|
757.94 € | 1 | 4 Days | 616.6 | 100 | 606.47 | 30 | ||
979.98 € | 1 | 4 Days | 701.4 | 114 | 691.36 | 30 | ||
1,172.99 € | 1 | 4 Days | 768.1 | 125 | 758.05 | 30 |
Loading...
B1 | 10.8 | R | 19 | C | 2 |
---|---|---|---|---|---|
ISO No. | 12 B-2 | Version 2 | pre-drilled | Version 1 | 2x |
Main material | steel | Item | sprocket | Division inches (PxB1) | 3/4 x 7/16 |
Pitch(mm) | 19.05 x 11.68 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
B2 | 30.3 | RoHS | yes |
Configure
Basic Attributes
D
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes