Manufacturer part number: 22265-30580308008
Brand: NORELEM
Price: 5.31 €
Delivery time: 4 Days
D: 48.4
N=No. of teeth: 8
D1=Pitch circle diameter: 41.48
D3 max.: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22265-30580308008
B1 | 9 | R | 16 | C | 1.6 |
---|---|---|---|---|---|
ISO No. | 10 B-2 | Version 2 | pre-drilled | Version 1 | 2x |
Main material | steel | Item | sprocket | Division inches (PxB1) | 5/8 x 3/8 |
Pitch(mm) | 15.875 x 9.65 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
B2 | 25.5 | RoHS | yes |
This page is Sprocket, steel, pre-drilled, ISO=10B-2 (22265), part number 22265-30580308008.
You can find the detail information about specifications and dimensions on part number 22265-30580308008.
Configure
Basic Attributes
D
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22265-30580308009 |
22265-30580308010 |
22265-30580308011 |
22265-30580308012 |
22265-30580308013 |
22265-30580308014 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | N=No. of teeth | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|
5.69 € | 1 | 4 Days | 53.3 | 9 | 46.42 | 10 | ||
6.32 € | 1 | 4 Days | 58.3 | 10 | 51.37 | 10 | ||
12.97 € | 1 | 4 Days | 63.2 | 11 | 56.34 | 10 | ||
12.70 € | 1 | 4 Days | 68.2 | 12 | 61.34 | 10 | ||
14.43 € | 1 | 4 Days | 73.2 | 13 | 66.32 | 10 | ||
16.01 € | 1 | 4 Days | 78.2 | 14 | 71.34 | 10 |