Manufacturer part number: 22265-30380732008
Brand: NORELEM
Price: 7.23 €
Delivery time: 4 Days
D: 28.6
N=No. of teeth: 8
D1=Pitch circle diameter: 24.89
D3 max.: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22265-30380732008
B1 | 5.2 | R | 10 | C | 1 |
---|---|---|---|---|---|
ISO No. | 06 B-2 | Version 2 | pre-drilled | Version 1 | 2x |
Main material | steel | Item | sprocket | Division inches (PxB1) | 3/8 x 7/32 |
Pitch(mm) | 9.525 x 5.72 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
B2 | 15.4 | RoHS | yes |
This page is Sprocket, steel, pre-drilled, ISO=06B-2 (22265), part number 22265-30380732008.
You can find the detail information about specifications and dimensions on part number 22265-30380732008.
Configure
Basic Attributes
D
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22265-30380732009 |
22265-30380732010 |
22265-30380732011 |
22265-30380732012 |
22265-30380732013 |
22265-30380732014 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | N=No. of teeth | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|
8.06 € | 1 | 4 Days | 31.5 | 9 | 27.85 | 8 | ||
8.65 € | 1 | 4 Days | 34.5 | 10 | 30.82 | 8 | ||
9.30 € | 1 | 4 Days | 37.5 | 11 | 33.8 | 10 | ||
9.30 € | 1 | 4 Days | 40.5 | 12 | 36.8 | 10 | ||
10.10 € | 1 | 4 Days | 43.5 | 13 | 39.8 | 10 | ||
10.32 € | 1 | 4 Days | 46.5 | 14 | 42.8 | 10 |