Manufacturer part number: 22265-20800030008
Brand: NORELEM
Price: 6.07 €
Delivery time: 4 Days
D: 23.4
N=No. of teeth: 8
D1=Pitch circle diameter: 20.9
D3 max.: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22265-20800030008
B1 | 2.7 | R | 8 | C | 0.8 |
---|---|---|---|---|---|
ISO No. | 05 B-2 | Version 2 | pre-drilled | Version 1 | 2x |
Main material | steel | Item | sprocket | Pitch(mm) | 8.0 x 3.0 |
Surface finish body | bright | DIN ISO | DIN ISO 606 | B2 | 8.3 |
RoHS | yes |
This page is Sprocket, steel, pre-drilled, ISO=05B-2 (22265), part number 22265-20800030008.
You can find the detail information about specifications and dimensions on part number 22265-20800030008.
Configure
Basic Attributes
D
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22265-20800030009 |
22265-20800030010 |
22265-20800030011 |
22265-20800030012 |
22265-20800030013 |
22265-20800030014 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | N=No. of teeth | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|
6.24 € | 1 | 4 Days | 25.9 | 9 | 23.39 | 8 | ||
9.62 € | 1 | 4 Days | 28.4 | 10 | 25.89 | 8 | ||
9.62 € | 1 | 4 Days | 31 | 11 | 28.39 | 8 | ||
9.81 € | 1 | 4 Days | 33.7 | 12 | 30.91 | 8 | ||
10.64 € | 1 | 4 Days | 36.7 | 13 | 33.42 | 8 | ||
10.64 € | 1 | 4 Days | 39.2 | 14 | 35.95 | 8 |