Manufacturer part number: 22264-11140340010
Brand: NORELEM
Price: 20.87 €
Delivery time: 4 Days
Number of Teeth: 10 T
D3 max.: 16 mm
D: 117 mm
D1=Pitch circle diameter: 102.74 mm
Weight (ERP): 1.0000 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22264-11140340010
Sprocket Shape | Shape A | Material | Steel | Item | Disc sprocket |
---|---|---|---|---|---|
Version 1 | Single | Version 2 | Pre-drilled | Surface finish body | Bright |
C(mm) | 3.5 | ISO No. | 20 B-1 | Division inches (PxB1) | 1 1/4X3/4 |
B1(mm) | 18.5 | Pitch(mm) | 31.75 X 19.56 | DIN ISO | DIN ISO 606 |
R(mm) | 32 | RoHS | Yes | PL Edelstahl | No |
This page is Sprockets single 1 1/4" x 3/4" DIN ISO 606 (22264), part number 22264-11140340010.
You can find the detail information about specifications and dimensions on part number 22264-11140340010.
Configure
Basic Attributes
Number of Teeth(T)
D3 max.(mm)
D(mm)
D1=Pitch circle diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22264-11140340008 |
22264-11140340009 |
22264-111403400095 |
22264-11140340011 |
22264-11140340012 |
22264-11140340013 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Teeth (T) | D3 max. (mm) | D (mm) | D1=Pitch circle diameter (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
12.78 € | 1 | 4 Days | 8 | 16 | 96 | 82.96 | 0.6243 | ||
17.39 € | 1 | 4 Days | 9 | 16 | 106.5 | 92.84 | 0.8035 | ||
1,115.91 € | 1 | 4 Days | 95 | 30 | 976.2 | 960.28 | 102.9600 | ||
24.44 € | 1 | 4 Days | 11 | 20 | 127 | 112.68 | 1.2200 | ||
28.35 € | 1 | 4 Days | 12 | 20 | 137 | 122.68 | 1.4730 | ||
36.51 € | 1 | 4 Days | 13 | 20 | 147.5 | 132.65 | 1.7330 |