Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22264-11001702078 |
22264-11001702080 |
22264-11001702085 |
22264-11001702090 |
22264-11001702095 |
22264-11001702100 |
22264-11001702110 |
22264-11001702114 |
22264-11001702120 |
22264-11001702125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | N=No. of teeth | D3 | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|---|
628.22 € | 1 | 4 Days | 644.6 | 78 | 30 | 630.8 | 30 | ||
651.39 € | 1 | 4 Days | 660.7 | 80 | 30 | 646.96 | 30 | ||
735.73 € | 1 | 4 Days | 701.2 | 85 | 30 | 687.4 | 30 | ||
822.36 € | 1 | 4 Days | 741.63 | 90 | 30 | 727.81 | 30 | ||
910.86 € | 1 | 4 Days | 782 | 95 | 30 | 768.22 | 30 | ||
993.95 € | 1 | 4 Days | 822.4 | 100 | 30 | 808.63 | 30 | ||
1,082.11 € | 1 | 4 Days | 903.3 | 110 | 30 | 889.48 | 30 | ||
1,291.24 € | 1 | 4 Days | 935.6 | 114 | 30 | 921.82 | 30 | ||
1,411.56 € | 1 | 4 Days | 984.1 | 120 | 30 | 970.33 | 30 | ||
1,527.15 € | 1 | 4 Days | 1024.5 | 125 | 30 | 1010.73 | 30 |
Loading...
B1 | 16.2 | R | 26 | C | 2.5 |
---|---|---|---|---|---|
ISO No. | 16 B-1 | Version 2 | pre-drilled | Version 1 | single |
Main material | steel | Item | Disc Sprocket | Division (PxB1) | 1X17.02mm |
Pitch(mm) | 25.4 x 17.02 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
RoHS | yes |
Configure
Basic Attributes
D
N=No. of teeth
D3
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes