Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22264-10340716078 |
22264-10340716080 |
22264-10340716085 |
22264-10340716090 |
22264-10340716095 |
22264-10340716100 |
22264-10340716110 |
22264-10340716114 |
22264-10340716120 |
22264-10340716125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | N=No. of teeth | D3 | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|---|
246.90 € | 1 | 4 Days | 483.2 | 78 | 30 | 473.1 | 30 | ||
249.66 € | 1 | 4 Days | 495.3 | 80 | 30 | 485.22 | 30 | ||
293.06 € | 1 | 4 Days | 525.6 | 85 | 30 | 515.55 | 30 | ||
336.09 € | 1 | 4 Days | 555.9 | 90 | 30 | 545.86 | 30 | ||
381.38 € | 1 | 4 Days | 586.2 | 95 | 30 | 576.17 | 30 | ||
420.68 € | 1 | 4 Days | 616.6 | 100 | 30 | 606.47 | 30 | ||
496.23 € | 1 | 4 Days | 677.2 | 110 | 30 | 667.11 | 30 | ||
517.50 € | 1 | 4 Days | 701.4 | 114 | 30 | 691.36 | 30 | ||
577.60 € | 1 | 4 Days | 737.8 | 120 | 30 | 727.74 | 30 | ||
624.45 € | 1 | 4 Days | 768.1 | 125 | 30 | 758.05 | 30 |
Loading...
B1 | 11.1 | R | 19 | C | 2 |
---|---|---|---|---|---|
ISO No. | 12 B-1 | Version 2 | pre-drilled | Version 1 | single |
Main material | steel | Item | Disc Sprocket | Division inches (PxB1) | 3/4X7/16 |
Pitch(mm) | 19.05 x 11.68 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
RoHS | yes |
Configure
Basic Attributes
D
N=No. of teeth
D3
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes