Manufacturer part number: 22264-10580308011
Brand: NORELEM
Price: 2.64 €
Delivery time: 4 Days
D: 63.2
N=No. of teeth: 11
D3: 10
D1=Pitch circle diameter: 56.34
D3 max.: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22264-10580308011
B1 | 9.1 | R | 16 | C | 1.6 |
---|---|---|---|---|---|
ISO No. | 10 B-1 | Version 2 | pre-drilled | Version 1 | single |
Main material | steel | Item | Disc Sprocket | Division inches (PxB1) | 5/8X3/8 |
Pitch(mm) | 15.875 x 9.65 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
RoHS | yes |
This page is Disc sprocket single, pre-drilled, steel, ISO=10B-1 (22264), part number 22264-10580308011.
You can find the detail information about specifications and dimensions on part number 22264-10580308011.
Configure
Basic Attributes
D
N=No. of teeth
D3
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22264-10580308008 |
22264-10580308009 |
22264-10580308010 |
22264-10580308012 |
22264-10580308013 |
22264-10580308014 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | N=No. of teeth | D3 | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|---|
2.15 € | 1 | 4 Days | 48.4 | 8 | 10 | 41.48 | 10 | ||
2.37 € | 1 | 4 Days | 53.3 | 9 | 10 | 46.42 | 10 | ||
2.37 € | 1 | 4 Days | 58.3 | 10 | 10 | 51.37 | 10 | ||
3.52 € | 1 | 4 Days | 68.2 | 12 | 10 | 61.34 | 10 | ||
3.75 € | 1 | 4 Days | 73.2 | 13 | 10 | 66.32 | 10 | ||
4.31 € | 1 | 4 Days | 78.2 | 14 | 12 | 71.34 | 12 |