Manufacturer part number: 22264-10120516010
Brand: NORELEM
Price: 2.15 €
Delivery time: 4 Days
D: 45.9
N=No. of teeth: 10
D3: 8
D1=Pitch circle diameter: 41.1
D3 max.: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22264-10120516010
B1 | 7.2 | R | 13 | C | 1.3 |
---|---|---|---|---|---|
ISO No. | 08 B-1 | Version 2 | pre-drilled | Version 1 | single |
Main material | steel | Item | Sprocket | Division inches (PxB1) | 1/2X5/16 |
Pitch(mm) | 12.7 x 7.75 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
RoHS | yes |
This page is Sprocket single, pre-drilled, steel, ISO=08B-1 (22264), part number 22264-10120516010.
You can find the detail information about specifications and dimensions on part number 22264-10120516010.
Configure
Basic Attributes
D
N=No. of teeth
D3
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22264-10120516008 |
22264-10120516009 |
22264-10120516011 |
22264-10120516012 |
22264-10120516013 |
22264-10120516014 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | N=No. of teeth | D3 | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|---|
1.96 € | 1 | 4 Days | 38 | 8 | 8 | 33.18 | 8 | ||
2.15 € | 1 | 4 Days | 42 | 9 | 8 | 37.13 | 8 | ||
2.15 € | 1 | 4 Days | 49.9 | 11 | 10 | 45.07 | 10 | ||
2.15 € | 1 | 4 Days | 53.9 | 12 | 10 | 49.07 | 10 | ||
2.37 € | 1 | 4 Days | 57.9 | 13 | 10 | 53.06 | 10 | ||
2.37 € | 1 | 4 Days | 61.9 | 14 | 10 | 57.07 | 10 |