Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Teeth (T) | D3 (mm) | D3 max. (mm) | D (mm) | D1=Pitch circle diameter (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
1.15 € | 1 | 4 Days | 8 | 6 | 6 | 28.6 | 24.89 | 0.0137 | ||
1.37 € | 1 | 4 Days | 9 | 8 | 8 | 31.5 | 27.85 | 0.0172 | ||
1.45 € | 1 | 4 Days | 10 | 8 | 8 | 34.5 | 30.82 | 0.0220 | ||
1.45 € | 1 | 4 Days | 11 | 8 | 8 | 37.5 | 33.8 | 0.0273 | ||
1.57 € | 1 | 4 Days | 12 | 8 | 8 | 40.5 | 36.8 | 0.0324 | ||
1.96 € | 1 | 4 Days | 13 | 8 | 8 | 43.5 | 39.8 | 0.0406 | ||
1.96 € | 1 | 4 Days | 14 | 8 | 8 | 46.5 | 42.8 | 0.0462 | ||
2.15 € | 1 | 4 Days | 15 | 8 | 8 | 49.5 | 45.81 | 0.0537 | ||
2.15 € | 1 | 4 Days | 16 | 10 | 10 | 52.5 | 48.82 | 0.0609 | ||
2.15 € | 1 | 4 Days | 17 | 10 | 10 | 55.5 | 51.83 | 0.0702 | ||
2.15 € | 1 | 4 Days | 18 | 10 | 10 | 58.6 | 54.85 | 0.0809 | ||
2.15 € | 1 | 4 Days | 19 | 10 | 10 | 61.6 | 57.87 | 0.0896 | ||
2.37 € | 1 | 4 Days | 20 | 10 | 10 | 64.6 | 60.89 | 0.0991 | ||
2.59 € | 1 | 4 Days | 21 | 10 | 10 | 67.6 | 63.91 | 0.1085 | ||
2.99 € | 1 | 4 Days | 22 | 10 | 10 | 70.6 | 66.93 | 0.1246 | ||
3.52 € | 1 | 4 Days | 23 | 10 | 10 | 73.7 | 69.95 | 0.1336 | ||
3.62 € | 1 | 4 Days | 24 | 10 | 10 | 76.7 | 72.97 | 0.1491 | ||
4.15 € | 1 | 4 Days | 25 | 10 | 10 | 79.7 | 76 | 0.1577 | ||
4.20 € | 1 | 4 Days | 26 | 10 | 10 | 82.7 | 79.02 | 0.1756 | ||
4.46 € | 1 | 4 Days | 27 | 10 | 10 | 85.7 | 82.04 | 0.1886 | ||
4.46 € | 1 | 4 Days | 28 | 10 | 10 | 88.8 | 85.07 | 0.2043 | ||
4.55 € | 1 | 4 Days | 29 | 10 | 10 | 91.8 | 88.09 | 0.2217 | ||
5.04 € | 1 | 4 Days | 30 | 10 | 10 | 94.8 | 91.12 | 0.2371 | ||
5.30 € | 1 | 4 Days | 31 | 12 | 12 | 97.9 | 94.15 | 0.2482 | ||
5.71 € | 1 | 4 Days | 32 | 12 | 12 | 100.9 | 97.17 | 0.2664 | ||
5.99 € | 1 | 4 Days | 33 | 12 | 12 | 103.9 | 100.2 | 0.2911 | ||
6.33 € | 1 | 4 Days | 34 | 12 | 12 | 106.9 | 103.23 | 0.3025 | ||
6.38 € | 1 | 4 Days | 35 | 12 | 12 | 110 | 106.26 | 0.3301 | ||
6.73 € | 1 | 4 Days | 36 | 12 | 12 | 113 | 109.29 | 0.3449 | ||
7.31 € | 1 | 4 Days | 37 | 12 | 12 | 116 | 112.32 | 0.3667 | ||
7.78 € | 1 | 4 Days | 38 | 12 | 12 | 119 | 115.34 | 0.3892 | ||
7.95 € | 1 | 4 Days | 39 | 12 | 12 | 122.1 | 118.37 | 0.4050 | ||
8.69 € | 1 | 4 Days | 40 | 12 | 12 | 125.1 | 121.4 | 0.3777 | ||
9.37 € | 1 | 4 Days | 41 | 16 | 16 | 129 | 124.43 | 0.4485 | ||
10.58 € | 1 | 4 Days | 42 | 16 | 16 | 132.1 | 127.46 | 0.4101 | ||
11.94 € | 1 | 4 Days | 43 | 16 | 16 | 135.1 | 130.49 | 0.4140 | ||
12.79 € | 1 | 4 Days | 44 | 16 | 16 | 135.1 | 133.52 | 0.4226 | ||
13.69 € | 1 | 4 Days | 45 | 16 | 16 | 141.1 | 136.54 | 0.5358 | ||
14.53 € | 1 | 4 Days | 46 | 16 | 16 | 144.2 | 139.58 | 0.5702 | ||
14.92 € | 1 | 4 Days | 47 | 16 | 16 | 147.2 | 142.61 | 0.5855 | ||
14.92 € | 1 | 4 Days | 48 | 16 | 16 | 150.2 | 145.64 | 0.6604 | ||
15.10 € | 1 | 4 Days | 49 | 16 | 16 | 153.3 | 148.66 | 0.6542 | ||
15.10 € | 1 | 4 Days | 50 | 20 | 20 | 156.3 | 151.69 | 0.6844 | ||
15.66 € | 1 | 4 Days | 51 | 20 | 20 | 159.3 | 154.72 | 0.6846 | ||
16.08 € | 1 | 4 Days | 52 | 20 | 20 | 162.4 | 157.75 | 0.7266 | ||
16.70 € | 1 | 4 Days | 53 | 20 | 20 | 165.4 | 160.78 | 0.7607 | ||
17.26 € | 1 | 4 Days | 54 | 20 | 20 | 168.4 | 163.82 | 0.7726 | ||
17.69 € | 1 | 4 Days | 55 | 20 | 20 | 171.4 | 166.85 | 0.8539 | ||
18.15 € | 1 | 4 Days | 56 | 20 | 20 | 174.5 | 169.88 | 0.8509 | ||
18.82 € | 1 | 4 Days | 57 | 20 | 20 | 177.5 | 172.91 | 0.9024 | ||
19.46 € | 1 | 4 Days | 58 | 20 | 20 | 180.5 | 175.93 | 0.9046 | ||
20.73 € | 1 | 4 Days | 60 | 20 | 20 | 186.6 | 181.99 | 1.0320 | ||
22.47 € | 1 | 4 Days | 62 | 20 | 20 | 192.7 | 188.06 | 1.0440 | ||
23.67 € | 1 | 4 Days | 64 | 20 | 20 | 198.7 | 194.12 | 1.1140 | ||
24.21 € | 1 | 4 Days | 65 | 20 | 20 | 201.8 | 197.15 | 1.1750 | ||
25.06 € | 1 | 4 Days | 66 | 20 | 20 | 204.8 | 200.18 | 1.1980 | ||
26.68 € | 1 | 4 Days | 68 | 20 | 20 | 210.8 | 206.24 | 1.2550 | ||
27.88 € | 1 | 4 Days | 70 | 20 | 20 | 216.9 | 212.3 | 1.3050 | ||
29.53 € | 1 | 4 Days | 72 | 20 | 20 | 223 | 218.37 | 1.3520 | ||
32.15 € | 1 | 4 Days | 75 | 20 | 20 | 232.1 | 227.46 | 1.5300 |
Loading...
Sprocket Shape | Shape A | Material | Steel | Item | Disc sprocket |
---|---|---|---|---|---|
Version 1 | Single | Version 2 | Pre-drilled | Surface finish body | Bright |
C(mm) | 1 | ISO No. | 06 B-1 | Division inches (PxB1) | 3/8X7/32 |
B1(mm) | 5.3 | Pitch(mm) | 9.525 X 5.72 | DIN ISO | DIN ISO 606 |
R(mm) | 10 | RoHS | Yes |
Configure
Basic Attributes
Number of Teeth(T)
D3(mm)
D3 max.(mm)
D(mm)
D1=Pitch circle diameter(mm)
Filter by standard shipping days
Optional Attributes