Manufacturer part number: 22264-10800030022
Brand: NORELEM
Price: 4.73 €
Delivery time: 4 Days
D: 59.4
N=No. of teeth: 22
D1=Pitch circle diameter: 56.21
D3 max.: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22264-10800030022
B1 | 2.8 | R | 8 | C | 0.8 |
---|---|---|---|---|---|
ISO No. | 05 B-1 | Version 2 | pre-drilled | Version 1 | single |
Main material | steel | Item | Disc Sprocket | Pitch(mm) | 8.0 x 3.0 |
Surface finish body | bright | DIN ISO | DIN ISO 606 | RoHS | yes |
PL Edelstahl | no |
This page is Disc sprocket single, pre-drilled, steel, ISO=05B-1 (22264), part number 22264-10800030022.
You can find the detail information about specifications and dimensions on part number 22264-10800030022.
Configure
Basic Attributes
D
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22264-10800030012 |
22264-10800030013 |
22264-10800030014 |
22264-10800030023 |
22264-10800030024 |
22264-10800030025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | N=No. of teeth | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|
4.02 € | 1 | 4 Days | 33.7 | 12 | 30.91 | 8 | ||
3.74 € | 1 | 4 Days | 36.7 | 13 | 33.42 | 8 | ||
3.74 € | 1 | 4 Days | 39.2 | 14 | 35.95 | 8 | ||
4.61 € | 1 | 4 Days | 62.2 | 23 | 58.75 | 10 | ||
5.58 € | 1 | 4 Days | 64.7 | 24 | 61.29 | 10 | ||
5.23 € | 1 | 4 Days | 67.2 | 25 | 63.83 | 10 |