Manufacturer part number: 22255-10340716018
Brand: NORELEM
Price: 98.06 €
Delivery time: 4 Days
D: 117.9
D2: 80
L: 35
N=No. of teeth: 18
D3: 16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22255-10340716018
B1 | 11.1 | R | 19 | C | 2 |
---|---|---|---|---|---|
ISO No. | 12 B-1 | Version 2 | pre-drilled | Version 1 | single |
Main material | stainless steel | Item | Sprocket | Division inches (PxB1) | 3/4X7/16 |
Pitch(mm) | 19.05 x 11.68 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
RoHS | yes | PL Edelstahl | yes |
This page is Sprocket single, stainless steel, pre-drilled, ISO=12B-1 (22255), part number 22255-10340716018.
You can find the detail information about specifications and dimensions on part number 22255-10340716018.
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D3
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22255-10340716015 |
22255-10340716016 |
22255-10340716017 |
22255-10340716019 |
22255-10340716020 |
22255-10340716021 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | D2 | L | N=No. of teeth | D3 | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|---|---|---|
72.42 € | 1 | 4 Days | 99.8 | 70 | 35 | 15 | 16 | 91.63 | 16 | ||
83.09 € | 1 | 4 Days | 105.8 | 75 | 35 | 16 | 16 | 97.65 | 16 | ||
91.66 € | 1 | 4 Days | 111.9 | 80 | 35 | 17 | 16 | 103.67 | 16 | ||
108.77 € | 1 | 4 Days | 123.9 | 80 | 35 | 19 | 16 | 115.75 | 16 | ||
115.08 € | 1 | 4 Days | 130 | 80 | 35 | 20 | 16 | 121.78 | 16 | ||
144.91 € | 1 | 4 Days | 136 | 90 | 40 | 21 | 20 | 127.82 | 20 |