Manufacturer part number: 22255-10120516013
Brand: NORELEM
Price: 33.18 €
Delivery time: 4 Days
D: 57.9
D2: 37
L: 28
N=No. of teeth: 13
D3: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22255-10120516013
B1 | 7.2 | R | 13 | C | 1.3 |
---|---|---|---|---|---|
ISO No. | 08 B-1 | Version 2 | pre-drilled | Version 1 | single |
Main material | stainless steel | Item | Sprocket | Division inches (PxB1) | 1/2X5/16 |
Pitch(mm) | 12.7 x 7.75 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
RoHS | yes | PL Edelstahl | yes |
This page is Sprocket single, stainless steel, pre-drilled, ISO=08B-1 (22255), part number 22255-10120516013.
You can find the detail information about specifications and dimensions on part number 22255-10120516013.
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D3
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22255-10120516012 |
22255-10120516014 |
22255-10120516015 |
22255-10120516016 |
22255-10120516017 |
22255-10120516018 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | D2 | L | N=No. of teeth | D3 | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|---|---|---|
30.14 € | 1 | 4 Days | 53.9 | 33 | 28 | 12 | 10 | 49.07 | 10 | ||
34.85 € | 1 | 4 Days | 61.9 | 41 | 28 | 14 | 10 | 57.07 | 10 | ||
37.81 € | 1 | 4 Days | 65.9 | 45 | 28 | 15 | 10 | 61.09 | 10 | ||
40.64 € | 1 | 4 Days | 69.9 | 50 | 28 | 16 | 12 | 65.1 | 12 | ||
43.11 € | 1 | 4 Days | 74 | 52 | 28 | 17 | 12 | 69.11 | 12 | ||
47.51 € | 1 | 4 Days | 78 | 56 | 28 | 18 | 12 | 73.14 | 12 |