Sprocket single, stainless steel, pre-drilled, ISO=06B-1 (22255)

Sprocket single, stainless steel, pre-drilled, ISO=06B-1 (22255)
· Suitable for roller chains acc. to DIN ISO 606

· Pre-drilled

· With hub on one side

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22255-10380732013
22255-10380732014
22255-10380732015
22255-10380732016
22255-10380732017
22255-10380732018
22255-10380732019
22255-10380732020
22255-10380732021
22255-10380732023
22255-10380732025
22255-10380732030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D D2 L N=No. of teeth D3 D1=Pitch circle diameter D3 max.

18.40 €

1 4 Days 43.5282513839.88

22.83 €

1 4 Days 46.5312514842.88

26.01 €

1 4 Days 49.5342515845.818

29.34 €

1 4 Days 52.53728161048.8210

35.42 €

1 4 Days 55.54028171051.8310

36.67 €

1 4 Days 58.64328181054.8510

38.99 €

1 4 Days 61.64528191057.8710

39.77 €

1 4 Days 64.64628201060.8910

39.99 €

1 4 Days 67.64828211263.9112

45.58 €

1 4 Days 73.75228231269.9512

48.88 €

1 4 Days 79.7572825127612

57.75 €

1 4 Days 94.86030301291.1212

Loading...

  1. 1

Basic information

B1 5.3 R 10 C 1
ISO No. 06 B-1 Version 2 pre-drilled Version 1 single
Main material stainless steel Item Sprocket Division inches (PxB1) 3/8X7/32
Pitch(mm) 9.525 x 5.72 Surface finish body bright DIN ISO DIN ISO 606
RoHS yes PL Edelstahl yes

Tech Support