Manufacturer part number: 22254-31001702009
Brand: NORELEM
Price: 41.37 €
Delivery time: 4 Days
D: 85.8
D2: 50
L: 95
N=No. of teeth: 9
D1=Pitch circle diameter: 74.27
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22254-31001702009
B1 | 15.8 | R | 26 | B3 | 79.6 |
---|---|---|---|---|---|
C | 2.5 | ISO No. | 16 B-3 | Version 2 | pre-drilled |
Version 1 | 3x | Main material | steel | Item | sprocket |
Division (PxB1) | 1 x 17.02mm | Pitch(mm) | 25.4 x 17.02 | Surface finish body | bright |
DIN ISO | DIN ISO 606 | RoHS | yes |
This page is Sprocket, steel, pre-drilled, ISO=16B-3 (22254), part number 22254-31001702009.
You can find the detail information about specifications and dimensions on part number 22254-31001702009.
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22254-31001702008 |
22254-31001702010 |
22254-31001702011 |
22254-31001702012 |
22254-31001702013 |
22254-31001702014 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | D2 | L | N=No. of teeth | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|---|---|
34.47 € | 1 | 4 Days | 77.9 | 42 | 95 | 8 | 66.37 | 20 | ||
46.11 € | 1 | 4 Days | 93.8 | 56 | 95 | 10 | 82.19 | 20 | ||
56.54 € | 1 | 4 Days | 101.7 | 64 | 100 | 11 | 90.14 | 25 | ||
66.99 € | 1 | 4 Days | 109.7 | 72 | 100 | 12 | 98.14 | 25 | ||
82.11 € | 1 | 4 Days | 117.7 | 80 | 100 | 13 | 106.12 | 25 | ||
91.38 € | 1 | 4 Days | 125.7 | 88 | 100 | 14 | 114.15 | 25 |