Manufacturer part number: 22254-30340716008
Brand: NORELEM
Price: 14.57 €
Delivery time: 4 Days
D: 58
D2: 31
L: 65
N=No. of teeth: 8
D1=Pitch circle diameter: 49.78
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22254-30340716008
B1 | 10.8 | R | 19 | B3 | 49.8 |
---|---|---|---|---|---|
C | 2 | ISO No. | 12 B-3 | Version 2 | pre-drilled |
Version 1 | 3x | Main material | steel | Item | sprocket |
Division inches (PxB1) | 3/4 x 7/16 | Pitch(mm) | 19.05 x 11.68 | Surface finish body | bright |
DIN ISO | DIN ISO 606 | RoHS | yes |
This page is Sprocket, steel, pre-drilled, ISO=12B-3 (22254), part number 22254-30340716008.
You can find the detail information about specifications and dimensions on part number 22254-30340716008.
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22254-30340716009 |
22254-30340716010 |
22254-30340716011 |
22254-30340716012 |
22254-30340716013 |
22254-30340716014 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | D2 | L | N=No. of teeth | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|---|---|
19.00 € | 1 | 4 Days | 63.9 | 37 | 65 | 9 | 55.7 | 16 | ||
23.24 € | 1 | 4 Days | 69.8 | 42 | 65 | 10 | 61.64 | 16 | ||
25.28 € | 1 | 4 Days | 75.8 | 47 | 70 | 11 | 67.61 | 20 | ||
28.22 € | 1 | 4 Days | 81.8 | 53 | 70 | 12 | 73.6 | 20 | ||
32.35 € | 1 | 4 Days | 87.8 | 59 | 70 | 13 | 79.59 | 20 | ||
37.29 € | 1 | 4 Days | 93.8 | 65 | 70 | 14 | 85.61 | 20 |