Manufacturer part number: 22254-30580308011
Brand: NORELEM
Price: 14.17 €
Delivery time: 4 Days
D: 63.2
D2: 39
L: 55
N=No. of teeth: 11
D1=Pitch circle diameter: 56.34
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22254-30580308011
B1 | 9 | R | 16 | B3 | 42.1 |
---|---|---|---|---|---|
C | 1.6 | ISO No. | 10 B-3 | Version 2 | pre-drilled |
Version 1 | 3x | Main material | steel | Item | sprocket |
Division inches (PxB1) | 5/8 x 3/8 | Pitch(mm) | 15.875 x 9.65 | Surface finish body | bright |
DIN ISO | DIN ISO 606 | RoHS | yes |
This page is Sprocket, steel, pre-drilled, ISO=10B-3 (22254), part number 22254-30580308011.
You can find the detail information about specifications and dimensions on part number 22254-30580308011.
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22254-30580308008 |
22254-30580308009 |
22254-30580308010 |
22254-30580308012 |
22254-30580308013 |
22254-30580308014 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | D2 | L | N=No. of teeth | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|---|---|
9.41 € | 1 | 4 Days | 48.4 | 25 | 55 | 8 | 41.48 | 12 | ||
10.31 € | 1 | 4 Days | 53.3 | 30 | 55 | 9 | 46.42 | 12 | ||
12.25 € | 1 | 4 Days | 58.3 | 35 | 55 | 10 | 51.37 | 16 | ||
16.49 € | 1 | 4 Days | 68.2 | 44 | 55 | 12 | 61.34 | 16 | ||
18.53 € | 1 | 4 Days | 73.2 | 49 | 55 | 13 | 66.32 | 16 | ||
21.17 € | 1 | 4 Days | 78.2 | 54 | 55 | 14 | 71.34 | 16 |