Manufacturer part number: 22253-21140340008
Brand: NORELEM
Price: 33.92 €
Delivery time: 4 Days
D: 96
D2: 53
L: 75
N=No. of teeth: 8
D1=Pitch circle diameter: 82.96
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22253-21140340008
B1 | 18.2 | R | 32 | C | 3.5 |
---|---|---|---|---|---|
ISO No. | 20 B-2 | Version 2 | pre-drilled | Version 1 | 2x |
Main material | steel | Item | sprocket | Division inches (PxB1) | 1 1/4X3/4 |
Pitch(mm) | 31.75 x 19.56 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
B2 | 54.6 | RoHS | yes |
This page is Sprocket, steel, pre-drilled, ISO=20B-2 (22253), part number 22253-21140340008.
You can find the detail information about specifications and dimensions on part number 22253-21140340008.
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22253-21140340009 |
22253-21140340010 |
22253-21140340011 |
22253-21140340012 |
22253-21140340013 |
22253-21140340014 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | D2 | L | N=No. of teeth | D1=Pitch circle diameter | D3 max. |
---|---|---|---|---|---|---|---|---|---|---|
41.72 € | 1 | 4 Days | 106.5 | 63 | 75 | 9 | 92.84 | 20 | ||
50.80 € | 1 | 4 Days | 117 | 70 | 75 | 10 | 102.74 | 20 | ||
60.79 € | 1 | 4 Days | 127 | 80 | 80 | 11 | 112.68 | 25 | ||
70.74 € | 1 | 4 Days | 137 | 90 | 80 | 12 | 122.68 | 25 | ||
83.24 € | 1 | 4 Days | 147.5 | 100 | 80 | 13 | 132.65 | 25 | ||
95.36 € | 1 | 4 Days | 157.6 | 110 | 80 | 14 | 142.68 | 25 |