Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D2 | L | N=No. of teeth | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|---|---|
8.17 € | 1 | 4 Days | 58 | 31 | 45 | 8 | 49.78 | 12 | ||
10.02 € | 1 | 4 Days | 63.9 | 37 | 45 | 9 | 55.7 | 12 | ||
11.85 € | 1 | 4 Days | 69.8 | 42 | 45 | 10 | 61.64 | 12 | ||
14.08 € | 1 | 4 Days | 75.8 | 47 | 50 | 11 | 67.61 | 16 | ||
17.24 € | 1 | 4 Days | 81.8 | 53 | 50 | 12 | 73.6 | 16 | ||
18.49 € | 1 | 4 Days | 87.8 | 59 | 50 | 13 | 79.59 | 16 | ||
21.24 € | 1 | 4 Days | 93.8 | 65 | 50 | 14 | 85.61 | 16 | ||
24.26 € | 1 | 4 Days | 99.8 | 71 | 50 | 15 | 91.63 | 16 | ||
27.67 € | 1 | 4 Days | 105.8 | 77 | 50 | 16 | 97.65 | 20 | ||
30.97 € | 1 | 4 Days | 111.9 | 83 | 50 | 17 | 103.67 | 20 | ||
34.87 € | 1 | 4 Days | 117.9 | 89 | 50 | 18 | 109.71 | 20 | ||
38.63 € | 1 | 4 Days | 123.9 | 95 | 50 | 19 | 115.75 | 20 | ||
42.38 € | 1 | 4 Days | 130 | 100 | 50 | 20 | 121.78 | 20 | ||
45.44 € | 1 | 4 Days | 136 | 100 | 50 | 21 | 127.82 | 20 | ||
48.37 € | 1 | 4 Days | 142 | 100 | 50 | 22 | 133.86 | 20 | ||
54.21 € | 1 | 4 Days | 148.1 | 110 | 50 | 23 | 139.9 | 20 | ||
57.05 € | 1 | 4 Days | 154.1 | 110 | 50 | 24 | 145.94 | 20 | ||
62.96 € | 1 | 4 Days | 160.2 | 120 | 50 | 25 | 152 | 20 | ||
66.32 € | 1 | 4 Days | 166.2 | 120 | 50 | 26 | 158.04 | 20 | ||
70.17 € | 1 | 4 Days | 172.3 | 120 | 50 | 27 | 164.09 | 20 | ||
74.52 € | 1 | 4 Days | 178.3 | 120 | 50 | 28 | 170.13 | 20 | ||
78.51 € | 1 | 4 Days | 184.4 | 120 | 50 | 29 | 176.19 | 20 | ||
79.68 € | 1 | 4 Days | 190.4 | 120 | 50 | 30 | 182.25 | 20 | ||
86.00 € | 1 | 4 Days | 196.5 | 120 | 50 | 31 | 188.31 | 20 | ||
91.19 € | 1 | 4 Days | 202.5 | 120 | 50 | 32 | 194.35 | 20 | ||
95.45 € | 1 | 4 Days | 208.6 | 120 | 50 | 33 | 200.4 | 20 | ||
99.28 € | 1 | 4 Days | 214.6 | 120 | 50 | 34 | 206.46 | 20 | ||
104.26 € | 1 | 4 Days | 220.7 | 120 | 50 | 35 | 212.52 | 20 | ||
108.72 € | 1 | 4 Days | 226.8 | 120 | 50 | 36 | 218.58 | 25 | ||
113.67 € | 1 | 4 Days | 232.8 | 120 | 50 | 37 | 224.64 | 25 | ||
118.67 € | 1 | 4 Days | 238.9 | 120 | 50 | 38 | 230.69 | 25 | ||
124.10 € | 1 | 4 Days | 244.9 | 120 | 50 | 39 | 236.75 | 25 | ||
129.50 € | 1 | 4 Days | 251 | 120 | 50 | 40 | 242.81 | 25 | ||
157.62 € | 1 | 4 Days | 265 | 136 | 62 | 42 | 254.93 | 25 | ||
175.18 € | 1 | 4 Days | 283.2 | 136 | 62 | 45 | 273.1 | 25 | ||
180.57 € | 1 | 4 Days | 289.2 | 136 | 62 | 46 | 279.16 | 25 | ||
193.23 € | 1 | 4 Days | 301.4 | 136 | 62 | 48 | 291.27 | 25 | ||
206.13 € | 1 | 4 Days | 313.5 | 136 | 62 | 50 | 303.39 | 25 | ||
263.81 € | 1 | 4 Days | 355.9 | 136 | 62 | 57 | 345.81 | 25 | ||
309.85 € | 1 | 4 Days | 374.1 | 136 | 62 | 60 | 363.99 | 25 | ||
491.58 € | 1 | 4 Days | 471.1 | 145 | 63 | 76 | 460.99 | 30 | ||
750.57 € | 1 | 4 Days | 586.2 | 145 | 63 | 95 | 576.17 | 30 |
Loading...
B1 | 10.8 | R | 19 | C | 2 |
---|---|---|---|---|---|
ISO No. | 12 B-2 | Version 2 | pre-drilled | Version 1 | 2x |
Main material | steel | Item | sprocket | Division inches (PxB1) | 3/4 x 7/16 |
Pitch(mm) | 19.05 x 11.68 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
B2 | 30.3 | RoHS | yes |
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes