Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D2 | L | N=No. of teeth | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|---|---|
5.27 € | 1 | 4 Days | 48.4 | 25 | 40 | 8 | 41.48 | 12 | ||
6.89 € | 1 | 4 Days | 53.3 | 30 | 40 | 9 | 46.42 | 12 | ||
7.81 € | 1 | 4 Days | 58.3 | 35 | 40 | 10 | 51.37 | 12 | ||
9.48 € | 1 | 4 Days | 63.2 | 39 | 40 | 11 | 56.34 | 16 | ||
9.81 € | 1 | 4 Days | 68.2 | 44 | 40 | 12 | 61.34 | 16 | ||
11.21 € | 1 | 4 Days | 73.2 | 49 | 40 | 13 | 66.32 | 16 | ||
12.64 € | 1 | 4 Days | 78.2 | 54 | 40 | 14 | 71.34 | 16 | ||
13.92 € | 1 | 4 Days | 83.2 | 59 | 40 | 15 | 76.36 | 16 | ||
16.78 € | 1 | 4 Days | 88.3 | 64 | 45 | 16 | 81.37 | 16 | ||
19.33 € | 1 | 4 Days | 93.3 | 69 | 45 | 17 | 86.39 | 16 | ||
21.56 € | 1 | 4 Days | 98.3 | 74 | 45 | 18 | 91.42 | 16 | ||
23.89 € | 1 | 4 Days | 103.3 | 79 | 45 | 19 | 96.45 | 16 | ||
26.57 € | 1 | 4 Days | 108.4 | 84 | 45 | 20 | 101.49 | 16 | ||
28.40 € | 1 | 4 Days | 113.4 | 85 | 45 | 21 | 106.52 | 16 | ||
31.05 € | 1 | 4 Days | 118.4 | 90 | 45 | 22 | 111.55 | 16 | ||
33.95 € | 1 | 4 Days | 123.5 | 95 | 45 | 23 | 116.58 | 16 | ||
37.00 € | 1 | 4 Days | 128.5 | 100 | 45 | 24 | 121.62 | 16 | ||
40.37 € | 1 | 4 Days | 133.6 | 105 | 45 | 25 | 126.66 | 16 | ||
43.55 € | 1 | 4 Days | 138.6 | 110 | 45 | 26 | 131.7 | 20 | ||
45.66 € | 1 | 4 Days | 143.6 | 110 | 45 | 27 | 136.75 | 20 | ||
49.03 € | 1 | 4 Days | 148.7 | 115 | 45 | 28 | 141.78 | 20 | ||
51.32 € | 1 | 4 Days | 153.7 | 115 | 45 | 29 | 146.83 | 20 | ||
54.91 € | 1 | 4 Days | 158.8 | 120 | 45 | 30 | 151.87 | 20 | ||
57.31 € | 1 | 4 Days | 163.8 | 120 | 45 | 31 | 156.92 | 20 | ||
60.00 € | 1 | 4 Days | 168.9 | 120 | 45 | 32 | 161.95 | 20 | ||
62.89 € | 1 | 4 Days | 173.9 | 120 | 45 | 33 | 167 | 20 | ||
65.11 € | 1 | 4 Days | 178.9 | 120 | 45 | 34 | 172.05 | 20 | ||
68.12 € | 1 | 4 Days | 184 | 120 | 45 | 35 | 177.1 | 20 | ||
70.92 € | 1 | 4 Days | 189 | 120 | 45 | 36 | 182.15 | 20 | ||
74.60 € | 1 | 4 Days | 194.1 | 120 | 45 | 37 | 187.2 | 20 | ||
77.57 € | 1 | 4 Days | 199.1 | 120 | 45 | 38 | 192.24 | 20 | ||
80.96 € | 1 | 4 Days | 204.2 | 120 | 45 | 39 | 197.29 | 20 | ||
88.75 € | 1 | 4 Days | 209.2 | 120 | 45 | 40 | 202.34 | 20 | ||
100.20 € | 1 | 4 Days | 220.8 | 120 | 59 | 42 | 212.44 | 25 | ||
111.09 € | 1 | 4 Days | 236 | 120 | 59 | 45 | 227.58 | 25 | ||
115.31 € | 1 | 4 Days | 241 | 120 | 59 | 46 | 236.63 | 25 | ||
122.94 € | 1 | 4 Days | 251.1 | 120 | 59 | 48 | 242.73 | 25 | ||
130.92 € | 1 | 4 Days | 261.2 | 120 | 59 | 50 | 252.82 | 25 | ||
162.54 € | 1 | 4 Days | 296.6 | 120 | 59 | 57 | 288.18 | 25 | ||
179.52 € | 1 | 4 Days | 311.7 | 120 | 59 | 60 | 303.32 | 25 | ||
281.73 € | 1 | 4 Days | 392.5 | 120 | 59 | 76 | 384.16 | 25 | ||
427.11 € | 1 | 4 Days | 488.5 | 145 | 58 | 95 | 480.14 | 30 |
Loading...
B1 | 9 | R | 16 | C | 1.6 |
---|---|---|---|---|---|
ISO No. | 10 B-2 | Version 2 | pre-drilled | Version 1 | 2x |
Main material | steel | Item | sprocket | Division inches (PxB1) | 5/8 x 3/8 |
Pitch(mm) | 15.875 x 9.65 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
B2 | 25.5 | RoHS | yes |
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes