Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D2 | N=No. of teeth | D1=Pitch circle diameter | D3 max. | L max. | |
---|---|---|---|---|---|---|---|---|---|---|
4.07 € | 1 | 4 Days | 38 | 20 | 8 | 33.18 | 10 | 32 | ||
4.82 € | 1 | 4 Days | 42 | 24 | 9 | 37.13 | 10 | 32 | ||
5.12 € | 1 | 4 Days | 45.9 | 28 | 10 | 41.1 | 10 | 32 | ||
5.41 € | 1 | 4 Days | 49.9 | 32 | 11 | 45.07 | 12 | 35 | ||
6.20 € | 1 | 4 Days | 53.9 | 35 | 12 | 49.07 | 12 | 35 | ||
7.12 € | 1 | 4 Days | 57.9 | 38 | 13 | 53.06 | 12 | 35 | ||
8.13 € | 1 | 4 Days | 61.9 | 42 | 14 | 57.07 | 12 | 35 | ||
8.93 € | 1 | 4 Days | 65.9 | 46 | 15 | 61.09 | 12 | 35 | ||
9.43 € | 1 | 4 Days | 69.9 | 50 | 16 | 65.1 | 16 | 38 | ||
10.14 € | 1 | 4 Days | 74 | 54 | 17 | 69.11 | 16 | 38 | ||
10.97 € | 1 | 4 Days | 78 | 58 | 18 | 73.14 | 16 | 38 | ||
11.87 € | 1 | 4 Days | 82 | 62 | 19 | 77.16 | 16 | 38 | ||
13.05 € | 1 | 4 Days | 86 | 66 | 20 | 81.19 | 16 | 38 | ||
15.79 € | 1 | 4 Days | 90.1 | 70 | 21 | 85.22 | 16 | 40 | ||
16.42 € | 1 | 4 Days | 94.1 | 70 | 22 | 89.24 | 16 | 40 | ||
17.50 € | 1 | 4 Days | 98.1 | 70 | 23 | 93.27 | 16 | 40 | ||
19.26 € | 1 | 4 Days | 102.1 | 75 | 24 | 97.29 | 16 | 40 | ||
21.18 € | 1 | 4 Days | 106.2 | 80 | 25 | 101.33 | 16 | 40 | ||
22.96 € | 1 | 4 Days | 110.2 | 85 | 26 | 105.36 | 16 | 40 | ||
24.23 € | 1 | 4 Days | 114.2 | 85 | 27 | 109.4 | 16 | 40 | ||
26.30 € | 1 | 4 Days | 118.3 | 90 | 28 | 113.42 | 16 | 40 | ||
28.48 € | 1 | 4 Days | 122.3 | 95 | 29 | 117.46 | 16 | 40 | ||
30.71 € | 1 | 4 Days | 126.3 | 100 | 30 | 121.5 | 16 | 40 | ||
32.03 € | 1 | 4 Days | 130.4 | 100 | 31 | 125.54 | 20 | 40 | ||
34.69 € | 1 | 4 Days | 134.4 | 100 | 32 | 129.56 | 20 | 40 | ||
36.05 € | 1 | 4 Days | 138.4 | 100 | 33 | 133.6 | 20 | 40 | ||
37.74 € | 1 | 4 Days | 142.5 | 100 | 34 | 137.64 | 20 | 40 | ||
39.21 € | 1 | 4 Days | 146.5 | 100 | 35 | 141.68 | 20 | 40 | ||
42.93 € | 1 | 4 Days | 150.6 | 100 | 36 | 145.72 | 20 | 40 | ||
44.37 € | 1 | 4 Days | 154.6 | 100 | 37 | 149.76 | 20 | 40 | ||
46.00 € | 1 | 4 Days | 158.6 | 100 | 38 | 153.8 | 20 | 40 | ||
47.75 € | 1 | 4 Days | 162.7 | 100 | 39 | 157.83 | 20 | 40 | ||
49.39 € | 1 | 4 Days | 166.7 | 100 | 40 | 161.87 | 20 | 40 | ||
60.02 € | 1 | 4 Days | 176.5 | 108 | 42 | 169.95 | 20 | 55 | ||
65.84 € | 1 | 4 Days | 188.6 | 108 | 45 | 182.07 | 20 | 55 | ||
67.83 € | 1 | 4 Days | 192.6 | 108 | 46 | 186.1 | 20 | 55 | ||
72.20 € | 1 | 4 Days | 200.7 | 108 | 48 | 194.18 | 20 | 55 | ||
77.06 € | 1 | 4 Days | 208.8 | 108 | 50 | 202.26 | 20 | 55 | ||
94.25 € | 1 | 4 Days | 237.1 | 108 | 57 | 230.54 | 25 | 55 | ||
102.27 € | 1 | 4 Days | 249.2 | 108 | 60 | 242.66 | 25 | 55 | ||
154.34 € | 1 | 4 Days | 313.9 | 108 | 76 | 307.33 | 25 | 55 | ||
239.89 € | 1 | 4 Days | 390.7 | 120 | 95 | 384.11 | 25 | 55 |
Loading...
B1 | 7 | R | 13 | C | 1.3 |
---|---|---|---|---|---|
ISO No. | 08 B-2 | Version 2 | pre-drilled | Version 1 | 2x |
Main material | steel | Item | Sprocket | Surface finish body | bright |
DIN ISO | DIN ISO 606 | B2 | 21 | Division inches | 1/2X5/16 |
Division(mm) | 12.7 x 7.75 | RoHS | yes |
Configure
Basic Attributes
D
D2
N=No. of teeth
D1=Pitch circle diameter
D3 max.
L max.
Filter by standard shipping days
Optional Attributes