Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D2 | L | N=No. of teeth | D1=Pitch circle diameter | D3 max. | |
---|---|---|---|---|---|---|---|---|---|---|
3.88 € | 1 | 4 Days | 28.6 | 15 | 25 | 8 | 24.89 | 8 | ||
4.07 € | 1 | 4 Days | 31.5 | 18 | 25 | 9 | 27.85 | 8 | ||
4.26 € | 1 | 4 Days | 34.5 | 20 | 25 | 10 | 30.82 | 8 | ||
4.60 € | 1 | 4 Days | 37.5 | 22 | 30 | 11 | 33.8 | 10 | ||
4.82 € | 1 | 4 Days | 40.5 | 25 | 30 | 12 | 36.8 | 10 | ||
4.94 € | 1 | 4 Days | 43.5 | 28 | 30 | 13 | 39.8 | 10 | ||
5.01 € | 1 | 4 Days | 46.5 | 31 | 30 | 14 | 42.8 | 10 | ||
5.12 € | 1 | 4 Days | 49.5 | 34 | 30 | 15 | 45.81 | 10 | ||
5.41 € | 1 | 4 Days | 52.5 | 37 | 30 | 16 | 48.82 | 12 | ||
5.85 € | 1 | 4 Days | 55.5 | 40 | 30 | 17 | 51.83 | 12 | ||
6.15 € | 1 | 4 Days | 58.6 | 43 | 30 | 18 | 54.85 | 12 | ||
6.86 € | 1 | 4 Days | 61.6 | 46 | 30 | 19 | 57.87 | 12 | ||
6.90 € | 1 | 4 Days | 64.6 | 49 | 30 | 20 | 60.89 | 12 | ||
7.56 € | 1 | 4 Days | 67.6 | 52 | 30 | 21 | 63.91 | 16 | ||
8.43 € | 1 | 4 Days | 70.6 | 55 | 30 | 22 | 66.93 | 16 | ||
8.58 € | 1 | 4 Days | 73.7 | 58 | 30 | 23 | 69.95 | 16 | ||
9.43 € | 1 | 4 Days | 76.7 | 61 | 30 | 24 | 72.97 | 16 | ||
10.34 € | 1 | 4 Days | 79.7 | 64 | 30 | 25 | 76 | 16 | ||
10.97 € | 1 | 4 Days | 82.7 | 67 | 30 | 26 | 79.02 | 16 | ||
12.08 € | 1 | 4 Days | 85.7 | 70 | 30 | 27 | 82.04 | 16 | ||
13.01 € | 1 | 4 Days | 88.8 | 73 | 30 | 28 | 85.07 | 16 | ||
13.80 € | 1 | 4 Days | 91.8 | 76 | 30 | 29 | 88.09 | 16 | ||
14.31 € | 1 | 4 Days | 94.8 | 79 | 30 | 30 | 91.12 | 16 | ||
14.85 € | 1 | 4 Days | 97.9 | 80 | 30 | 31 | 94.15 | 16 | ||
15.94 € | 1 | 4 Days | 100.9 | 80 | 30 | 32 | 97.17 | 16 | ||
16.17 € | 1 | 4 Days | 103.9 | 80 | 30 | 33 | 100.2 | 16 | ||
16.88 € | 1 | 4 Days | 106.9 | 80 | 30 | 34 | 103.23 | 16 | ||
17.66 € | 1 | 4 Days | 110 | 80 | 30 | 35 | 106.26 | 16 | ||
18.80 € | 1 | 4 Days | 113 | 90 | 30 | 36 | 109.29 | 16 | ||
19.55 € | 1 | 4 Days | 116 | 90 | 30 | 37 | 112.32 | 16 | ||
21.16 € | 1 | 4 Days | 119 | 90 | 30 | 38 | 115.34 | 16 | ||
22.29 € | 1 | 4 Days | 122.1 | 90 | 30 | 39 | 118.37 | 16 | ||
23.06 € | 1 | 4 Days | 125.1 | 90 | 30 | 40 | 121.4 | 16 | ||
29.89 € | 1 | 4 Days | 132.1 | 88 | 50 | 42 | 127.46 | 20 | ||
32.57 € | 1 | 4 Days | 141.1 | 88 | 50 | 45 | 136.54 | 20 | ||
34.98 € | 1 | 4 Days | 150.2 | 88 | 50 | 48 | 145.64 | 20 | ||
38.13 € | 1 | 4 Days | 156.3 | 88 | 50 | 50 | 151.69 | 20 | ||
44.88 € | 1 | 4 Days | 177.5 | 88 | 50 | 57 | 172.91 | 20 | ||
47.53 € | 1 | 4 Days | 186.6 | 88 | 50 | 60 | 181.99 | 20 | ||
68.60 € | 1 | 4 Days | 235.1 | 88 | 50 | 76 | 230.49 | 25 | ||
117.05 € | 1 | 4 Days | 292.7 | 108 | 50 | 95 | 288.08 | 25 |
Loading...
B1 | 5.2 | R | 10 | C | 1 |
---|---|---|---|---|---|
ISO No. | 06 B-2 | Version 2 | pre-drilled | Version 1 | 2x |
Main material | steel | Item | sprocket | Division inches (PxB1) | 3/8 x 7/32 |
Pitch(mm) | 9.525 x 5.72 | Surface finish body | bright | DIN ISO | DIN ISO 606 |
B2 | 15.4 | RoHS | yes |
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D1=Pitch circle diameter
D3 max.
Filter by standard shipping days
Optional Attributes