Manufacturer part number: 22252-11121000016
Brand: NORELEM
Price: 106.20 €
Delivery time: 4 Days
D: 209
D2: 136
L: 55
N=No. of teeth: 16
D1=Pitch circle diameter: 195.3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22252-11121000016
B1 | 24.1 | R | 38 | C | 4 |
---|---|---|---|---|---|
ISO No. | 24 B-1 | Version 2 | pre-drilled | Version 1 | single |
Item | Sprocket | Division inches (PxB1) | 1 1/2X1 | Pitch(mm) | 38.1 x 25.4 |
Surface finish body | bright | DIN ISO | DIN ISO 606 | RoHS | yes |
PL Edelstahl | no |
This page is Sprocket single, pre-drilled, ISO=24B-1 (22252), part number 22252-11121000016.
You can find the detail information about specifications and dimensions on part number 22252-11121000016.
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D1=Pitch circle diameter
Main material
D3 max.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22252-11121000011 |
22252-11121000012 |
22252-11121000013 |
22252-11121000017 |
22252-11121000018 |
22252-11121000019 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D | D2 | L | N=No. of teeth | D1=Pitch circle diameter | Main material | D3 max. |
---|---|---|---|---|---|---|---|---|---|---|---|
61.71 € | 1 | 4 Days | 149 | 90 | 50 | 11 | 135.21 | steel | 25 | ||
73.60 € | 1 | 4 Days | 161 | 102 | 50 | 12 | 147.22 | steel | 25 | ||
83.55 € | 1 | 4 Days | 173 | 114 | 50 | 13 | 159.18 | steel | 25 | ||
114.24 € | 1 | 4 Days | 221 | 136 | 55 | 17 | 207.34 | steel | 25 | ||
114.90 € | 1 | 4 Days | 233 | 136 | 55 | 18 | 219.42 | steel | 25 | ||
116.55 € | 1 | 4 Days | 245.5 | 136 | 55 | 19 | 231.49 | steel | 25 |