Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D | D2 | L | N=No. of teeth | D1=Pitch circle diameter | Main material | D3 max. | |
---|---|---|---|---|---|---|---|---|---|---|---|
23.02 € | 1 | 4 Days | 96 | 53 | 40 | 8 | 82.96 | steel | 20 | ||
28.86 € | 1 | 4 Days | 106.5 | 63 | 40 | 9 | 92.84 | steel | 20 | ||
34.11 € | 1 | 4 Days | 117 | 70 | 40 | 10 | 102.74 | steel | 20 | ||
42.63 € | 1 | 4 Days | 127 | 77 | 45 | 11 | 112.68 | steel | 20 | ||
51.18 € | 1 | 4 Days | 137 | 88 | 45 | 12 | 122.68 | steel | 20 | ||
60.28 € | 1 | 4 Days | 147.5 | 98 | 45 | 13 | 132.65 | steel | 20 | ||
65.81 € | 1 | 4 Days | 157.6 | 108 | 45 | 14 | 142.68 | steel | 20 | ||
73.03 € | 1 | 4 Days | 167.7 | 118 | 45 | 15 | 152.72 | steel | 20 | ||
73.57 € | 1 | 4 Days | 177.7 | 120 | 50 | 16 | 162.75 | steel | 25 | ||
78.48 € | 1 | 4 Days | 187.7 | 120 | 50 | 17 | 172.78 | steel | 25 | ||
83.63 € | 1 | 4 Days | 197.8 | 120 | 50 | 18 | 182.85 | steel | 25 | ||
86.94 € | 1 | 4 Days | 207.9 | 120 | 50 | 19 | 192.91 | steel | 25 | ||
88.83 € | 1 | 4 Days | 217.9 | 120 | 50 | 20 | 202.98 | steel | 25 | ||
97.22 € | 1 | 4 Days | 228 | 140 | 55 | 21 | 213.04 | steel | 25 | ||
102.48 € | 1 | 4 Days | 238.1 | 140 | 55 | 22 | 223.11 | steel | 25 | ||
108.14 € | 1 | 4 Days | 248.2 | 140 | 55 | 23 | 233.17 | steel | 25 | ||
113.82 € | 1 | 4 Days | 258.3 | 140 | 55 | 24 | 243.23 | steel | 25 | ||
119.69 € | 1 | 4 Days | 268.4 | 140 | 55 | 25 | 253.33 | steel | 25 | ||
125.08 € | 1 | 4 Days | 278.4 | 150 | 55 | 26 | 263.4 | steel | 30 | ||
131.35 € | 1 | 4 Days | 288.5 | 150 | 55 | 27 | 273.48 | steel | 30 | ||
140.59 € | 1 | 4 Days | 298.5 | 150 | 55 | 28 | 283.56 | steel | 30 | ||
146.69 € | 1 | 4 Days | 308.6 | 150 | 55 | 29 | 293.65 | steel | 30 | ||
153.98 € | 1 | 4 Days | 318.7 | 150 | 55 | 30 | 303.75 | steel | 30 | ||
168.36 € | 1 | 4 Days | 328.8 | 150 | 55 | 31 | 313.85 | steel | 30 | ||
175.77 € | 1 | 4 Days | 338.9 | 150 | 55 | 32 | 323.91 | steel | 30 | ||
185.49 € | 1 | 4 Days | 349 | 150 | 55 | 33 | 334.01 | steel | 30 | ||
194.17 € | 1 | 4 Days | 359.1 | 150 | 55 | 34 | 344.1 | steel | 30 | ||
202.79 € | 1 | 4 Days | 369.2 | 150 | 55 | 35 | 354.2 | steel | 30 | ||
211.79 € | 1 | 4 Days | 379.2 | 150 | 55 | 36 | 364.3 | steel | 30 | ||
217.58 € | 1 | 4 Days | 389.3 | 150 | 55 | 37 | 374.39 | steel | 30 | ||
198.15 € | 1 | 4 Days | 399.4 | 125 | 70 | 38 | 384.49 | grey cast iron | 35 | ||
317.76 € | 1 | 4 Days | 592.3 | 135 | 80 | 57 | 576.36 | grey cast iron | 40 | ||
492.62 € | 1 | 4 Days | 784.3 | 140 | 90 | 76 | 768.32 | grey cast iron | 50 |
Loading...
B1 | 18.5 | R | 32 | C | 3.5 |
---|---|---|---|---|---|
ISO No. | 20 B-1 | Version 2 | pre-drilled | Version 1 | single |
Item | Sprocket | Division inches (PxB1) | 1 1/4X3/4 | Pitch(mm) | 31.75 x 19.56 |
Surface finish body | bright | DIN ISO | DIN ISO 606 | RoHS | yes |
PL Edelstahl | no |
Configure
Basic Attributes
D
D2
L
N=No. of teeth
D1=Pitch circle diameter
Main material
D3 max.
Filter by standard shipping days
Optional Attributes