Sprocket single, pre-drilled, ISO=12B-1 (22252) (22252-10340716008)

Sprocket single, pre-drilled, ISO=12B-1 (22252) 22252-10340716008

Product Details:

Manufacturer part number: 22252-10340716008

Brand: NORELEM

Price: 5.30

Delivery time: 4 Days


Technical Data:

D: 58

D2: 31

L: 30

N=No. of teeth: 8

D3: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22252-10340716008

Part Number
22252-10340716008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D D2 L N=No. of teeth D3 D1=Pitch circle diameter Main material D3 max.

5.30 €

1 4 Days 58313081249.78steel12

Loading...

  1. 1

Basic information

B1 11.1 R 19 C 2
ISO No. 12 B-1 Version 2 pre-drilled Version 1 single
Item Sprocket Division inches (PxB1) 3/4X7/16 Pitch(mm) 19.05 x 11.68
Surface finish body bright DIN ISO DIN ISO 606 RoHS yes

This page is Sprocket single, pre-drilled, ISO=12B-1 (22252), part number 22252-10340716008.
You can find the detail information about specifications and dimensions on part number 22252-10340716008.

Variation of this product

Part Number
22252-10340716009
22252-10340716010
22252-10340716011
22252-10340716012
22252-10340716013
22252-10340716014
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D D2 L N=No. of teeth D3 D1=Pitch circle diameter Main material D3 max.

6.25 €

1 4 Days 63.9373091255.7steel12

7.60 €

1 4 Days 69.84230101261.64steel12

8.47 €

1 4 Days 75.84635111667.61steel16

10.02 €

1 4 Days 81.85235121673.6steel16

11.77 €

1 4 Days 87.85835131679.59steel16

13.03 €

1 4 Days 93.86435141685.61steel16

Tech Support